Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810

Valve plug MSC SuperSeal male/MSC SuperSeal female

PUR 6x0.75 bk 2m

Art.No.: 7072-76121-5160200
Weight: 0.442 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


Xtreme - Outdoor
Male straight – female straight
max. 24 V DC
6-pole
without components
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.

Cable length 2 m
Side 1
Mounting method inserted
Coating contact tin-plated
Family construction form SuperSeal
Material contact Copper alloy
No. of poles 6
Degree of protection (EN IEC 60529) IP67, IP69K
Side 2
Mounting method inserted
Coating contact tin-plated
Family construction form SuperSeal
No. of poles 6
Electrical data | Supply
Operating voltage DC max. 24 V
Operating current per contact max. (40°C) 6 A
Diagnostics
Status indication LED no
Installation | Connection
Family construction form AMP SuperSeal 1.5
Device protection | Electrical
Additional condition protection degree inserted
Additional suppressor without components
Mechanical data | Material data
Color housing black
Material gasket Silicon
Material housing Plastic
Material overmolding TPU
Mechanical data | Mounting data
Looking techniques Snap-in connector
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 125 °C
Additional condition temperature range depending on cable quality
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

ECLASS-6.0 27279218
ECLASS-6.1 27279218
ECLASS-7.0 27279218
ECLASS-8.0 27279218
ECLASS-9.0 27060312
ECLASS-10.1 27060312
ECLASS-11.1 27060312
ECLASS-12.0 27060312
ETIM-5.0 EC000830
customs tariff number 85444290
GTIN 4048879703789
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
* plus VAT, plus shipping