Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
Zoom
TERMINAL MODULE CUBE 67 IP67  56681
Product may differ from image

Last seen products

TERMINAL MODULE CUBE 67 IP67

8 digital inputs, 8 multifunction channels

Art.No.: 56681
Weight: 0.28 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Terminal module
DIO8/DI8 - (E) TB-Box
Connection cables are in the online shop under "Connection Technology".
Certificate
Certificate

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage US DC 24 V
Operating voltage UA DC 24 V
Current consumption max. 50 mA
Total current UA max. 4 A
Total current US max. 4 A
Electrical data | Input
Type input PNP, for 3-wire sensors or mechanical switches
Input filter time 1 ms
Sensor current US per input max. 0,2 A
Electrical data | Output
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 0,5 A
Lamp load 10 W
Diagnostics
Actuator warning per channel via LED and BUS
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Installation | Pin assignment
Terminal row X0 Input
Terminal row X1 Input/Output
Device protection | Electrical
Degree of protection (EN IEC 60529) IP66
Mechanical data | Mounting data
Mounting method screwed
Height 130 mm
Width 94 mm
Depth 57 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 75 °C

Connection types
Connection type 1 Bus In
Connection type 2 Bus Out
Connection type 3 X0
Connection type 4 X1
Connection type 5 X2
Connection type 6 X3
Connection type 1
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V
Connection type 3
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 8
PIN 1 DI 10
PIN 2 DI 11
PIN 3 DI 12
PIN 4 DI 13
PIN 5 DI 14
PIN 6 DI 15
PIN 7 DI 16
PIN 8 DI 17
Connection type 4
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 8
PIN 1 DI / DO 00
PIN 2 DI / DO 01
PIN 3 DI / DO 02
PIN 4 DI / DO 03
PIN 5 DI / DO 04
PIN 6 DI / DO 05
PIN 7 DI / DO 06
PIN 8 DI / DO 07
Connection type 5
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 8
PIN 1 24 V DC (US) 00
PIN 2 24 V DC (US) 01
PIN 3 24 V DC (US) 02
PIN 4 24 V DC (US) 03
PIN 5 24 V DC (US) 04
PIN 6 24 V DC (US) 05
PIN 7 24 V DC (US) 06
PIN 8 24 V DC (US) 07
Connection type 6
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 8
PIN 1 0 V 00
PIN 2 0 V 01
PIN 3 0 V 02
PIN 4 0 V 03
PIN 5 0 V 04
PIN 6 0 V 05
PIN 7 0 V 06
PIN 8 0 V 07

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
customs tariff number 85389099
GTIN 4048879048293
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 56681_dxf_x_a.zip (A)
  • Construction files: P8 56681_p8_2_50.zip (50)
  • Construction files: STP 56681_stp_x_a.zip (A)
  • Document: Installation guide 56681_ina_6_25.pdf (25)
  • Document: User manual 56971_hdb_x_37.zip (37)
  • Document: User manual 56970_hdb_x_25.zip (25)
  • Document: User manual 56975_hdb_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56681_983-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 56681_983-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 56681_SN29500(40°C)-BerechnungV1.4_mttf_p_b.pdf (B)

---- Terminating Resistor ----
---- Sensor-Actuator Adapter ----
---- Screw Plug ----
* plus VAT, plus shipping