Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
Zoom
SVS VALVE PLUG FORM A 18MM FIELD-WIREABLE  7000-29541-0000000
Product may differ from image

Last seen products

SVS VALVE PLUG FORM A 18MM FIELD-WIREABLE

24…230V LED PG9 Bridge Rectifier

Art.No.: 7000-29541-0000000
Weight: 0.038 kg
Country of origin:  CN
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Form A (18 mm)
24...230 V AC/DC
LED and bridge rectifier
PG9
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Certificate
Certificate
Certificate
Certificate

Side 1
Degree of protection (EN IEC 60529) IP65
Electrical data | Supply
Operating voltage AC min. 24 V
Operating voltage AC max. 230 V
Operating voltage DC min. 24 V
Operating voltage DC max. 230 V
Current operating per contact max. 1 A
Diagnostics
Status indication LED yellow
Installation | Connection
Tightening torque 0,4 Nm
Mounting set M3
Installation | Pin assignment
No. of poles 2 + PE
Device protection | Electrical
Additional condition protection degree inserted, screwed
Pollution Degree 2
Rated surge voltage 4 kV
Material group (IEC 60664-1) III
Mechanical data | Mounting data
Mounting method PG9
Clamping range min. 5 mm
Clamping range max. 9,5 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

ECLASS-6.0 27279221
ECLASS-7.0 27440104
ECLASS-8.0 27440104
ECLASS-9.0 27440102
ECLASS-10.1 27440105
ECLASS-11.1 27440105
ECLASS-12.0 27440105
ETIM-5.0 EC002062
customs tariff number 85366990
GTIN 4048879187367
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-29541_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)

---- Flat Gasket ----
---- Marking Accessories ----
---- Field Wireable Valve Connectors ----
* plus VAT, plus shipping