SVS Eco valve plug C-8mm screw terminal
2-pol. + PE, max. 0,5mm², 4 -6mm, LED+VDR 110V
Art.No.: | 7000-30115-0000000 |
Weight: | 0.02 kg |
Country of origin: | HU |
Available
Description
Form C (8 mm)
110 V AC/DC ±10%
LED and VDR
metric
Field wireable (screw terminals)
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
110 V AC/DC ±10%
LED and VDR
metric
Field wireable (screw terminals)
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Side 1
Mounting method | inserted, screwed |
---|---|
Degree of protection (EN IEC 60529) | IP65 |
Electrical data | Supply
Operating voltage AC | 110 V |
---|---|
Operating voltage AC min. | 99 V |
Operating voltage AC max. | 121 V |
Operating voltage DC | 110 V |
Operating voltage DC min. | 99 V |
Operating voltage DC max. | 121 V |
Current operating per contact max. | 1,5 A |
Diagnostics
Status indication LED | yellow |
---|
Installation
Connection cross section max. | 0,5 mm² |
---|
Installation | Connection
Tightening torque | 0,4 Nm |
---|---|
Tightening torque clamping screw | 0,2 Nm |
Mounting set | M12 x 1.5 |
Installation | Pin assignment
No. of poles | 2 + PE |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|---|
Additional suppressor | Varistor |
Mechanical data | Material data
Color housing | transparent |
---|---|
Material gasket | NBR |
Material housing | PA |
Mechanical data | Mounting data
fastening screw | M2.5 |
---|---|
Clamping range min. | 4 mm |
Clamping range max. | 6 mm |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 90 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-6.1 | 27279221 |
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440105 |
ECLASS-10.1 | 27440105 |
ECLASS-11.1 | 27440105 |
ECLASS-12.0 | 27440105 |
ETIM-5.0 | EC002062 |
customs tariff number | 85366990 |
GTIN | 4048879186995 |
Packaging unit | 1 |
Accessories
---- Field Wireable Valve Connectors ----