Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
Zoom
MCS POWER SUPPLY 1-PHASE,  85041
Product may differ from image

MCS POWER SUPPLY 1-PHASE,

IN: 90-265VAC OUT: 4-6V/6ADC

Art.No.: 85041
Weight: 0.45 kg
Country of origin:  CZ
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

INPUT: 100...240 V AC
OUTPUT: 5 V DC ±1%
Current: 6 A
Mains failure bridging min.
min. 12 ms (115 V AC); min. 90 ms (230 V AC)

Electrical data
Number of devices series connection max. 2
Parallel connection no
Series connection yes
Security level SELV
Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage 1 AC 115 V
Input voltage 2 AC 230 V
Input voltage AC min. 100 V
Input voltage AC max. 240 V
Input current at input voltage 1 AC 0,5 A
Input current at input voltage 2 AC 0,3 A
Inrush current max. 22 A
External back-up fuse per phase max. 10 A
Efficiency 80 %
Electrical data | Output
Output voltage DC 5 V
Output voltage DC min. 4 V
Output voltage DC max. 6 V
Output voltage adjustable yes
Output current 6 A
Output current (UL) 7,5 A
Ripple effective max. 10 mV
Spikes (s-s) max. 50 mV
Device protection | Electrical
Overload protection output yes
Short-circuit protection output yes
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 107,5 mm
Width 42 mm
Depth 97,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 60 °C
Storage temperature min. -25 °C
Storage temperature max. 85 °C
Relative humidity min. (operation) 5 %
Relative humidity max. (operation) 95 % no condensation

Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 -
PIN 2 +
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 3
PIN 1 PE
PIN 2 N
PIN 3 L

ECLASS-6.0 27049002
ECLASS-7.0 27049002
ECLASS-8.0 27049002
ECLASS-9.0 27040701
ETIM-5.0 EC002540
customs tariff number 85044095
GTIN 4048879080743
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 85041_dxf_x_a.zip (A)
  • Construction files: STP 85041_stp_x_a.zip (A)
  • Document: Installation guide 85041_ina_4_11.pdf (11)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)

---- Screwdriver ----
---- Marking Accessories ----
* plus VAT, plus shipping