Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
M12 male 0° A-cod. with cable shielded
Product may differ from image

M12 male 0° A-cod. with cable shielded

PUR 5x0.34 shielded ye UL/CSA+drag ch. 2m

Art.No.: 7000-13101-0420200
Weight: 0.131 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-13101_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 7000-13061_08-09.19_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 7000-13061_08-09.19_ce_z_d.pdf (D)
* plus VAT, plus shipping