Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
M12 MALE FLANGE PLUG B CODED
Product may differ from image

M12 MALE FLANGE PLUG B CODED

10m

Art.No.: 7000-14131-9791000
Weight: 0.728 kg
Country of origin:  DE
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85444290
GTIN 4048879197755
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered US E224242-ECBT2_ur_z_b.pdf (B)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)

---- Data Line ----
---- Connection Cable ----
  • PUR 1x2xAWG24 shielded vt UL/CSA+drag ch. 100m
    Produced for you with priority
    618,35 €
* plus VAT, plus shipping