Product may differ from image
FKS AUTOMOTIVE TYPE FUSE
MNFS-60, 60 A 32 V blue, large
Art.No.: | 90413 |
Weight: | 0.03 kg |
Country of origin: | IT |
Contact Us for Availability
Commercial data
customs tariff number | 85361050 |
---|---|
GTIN | 4048879077446 |
Packaging unit | 1 |