Product may differ from image
Cable drum Ø 355mm
PUR 3x1.0 shielded gy 100m
Art.No.: | 7000-C0201-5440000 |
Weight: | 12.207 kg |
Country of origin: | IT |
Contact Us for Availability
Commercial data
customs tariff number | 85444995 |
---|---|
GTIN | 4048879622684 |
Packaging unit | 1 |