Product may differ from image
Cable drum Ø 355mm
PVC 5x0.34 gy 100m
Art.No.: | 7000-C0101-3440000 |
Weight: | 5.51 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
customs tariff number | 85444995 |
---|---|
GTIN | 4048879642903 |
Packaging unit | 1 |