Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
7/8'' male 90° with cable
Product may differ from image

Last seen products

7/8'' male 90° with cable

PUR 5x1.0 gy 3m

Art.No.: 7000-78451-9650300
Weight: 0.242 kg
Country of origin:  CZ
Produced for you with priority
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85444290
GTIN 4048879610582
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-78451_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
* plus VAT, plus shipping