Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
Zoom
Push Pull SCRJ POF male 0° screw connection  7000-99701-0000000
Product may differ from image

Push Pull SCRJ POF male 0° screw connection

2-pol., POF 1mm, 6,5 - 9,5mm

Art.No.: 7000-99701-0000000
Weight: 0.07 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Push Pull SCRJ POF male, field-wireable
Good chemical and oil resistance (oil resistance does not apply to use with PVC cable)
The resistance to aggressive media should be individually tested for your application. Further details on request.

ECLASS-6.0 27279220
ECLASS-7.0 27440103
ECLASS-8.0 27440103
ECLASS-9.0 27440103
ECLASS-10.1 27440101
ECLASS-11.1 27440101
ECLASS-12.0 27440114
ETIM-5.0 EC002635
customs tariff number 85366990
GTIN 4048879432849
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 7000-99701-0000000_E224242-ECBT8_urc_z_b.pdf (B)
  • Approval: UL Registered US 7000-99701-0000000_E224242-ECBT2_ur_z_b.pdf (B)
  • Construction files: STP 7000-99701-0000000_stp_x_a.zip (A)
  • Document: Installation guide 7000-99701_ina_2_01.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)

* plus VAT, plus shipping