Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
Zoom
PKB 2  FOR SIGNAL TRANSFER  54251
Product may differ from image

Last seen products

PKB 2 FOR SIGNAL TRANSFER

250V / 25 A

Art.No.: 54251
Alternative product:   
Weight: 0.324 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

4× 22-pole
25 A per potential rail
Screw plug-in terminals
Input terminal: max. 6 mm² single core, total current: max. 100 A
Certificate
Certificate

Electrical data | Supply
Operating voltage AC 250 V
Total current per potential rail max. 25 A
Installation
Connection cross-section solid max. 6 mm²
Connection cross-section stranded/fine-stranded max. 4 mm²
AWG number 9
Installation | Connection
Connection Screw terminals SK
Device protection | Electrical
Overvoltage category (EN 60664-1) II
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 75 mm
Width 135 mm
Depth 66 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

ECLASS-6.0 27143424
ECLASS-6.1 27260708
ECLASS-7.0 27141152
ECLASS-8.0 27141152
ECLASS-9.0 27141152
ECLASS-10.1 27141152
ECLASS-11.1 27141152
ECLASS-12.0 27141152
ETIM-5.0 EC001283
customs tariff number 85369010
GTIN 4048879026055
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 54251_01-02.22_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 54251_01-02.22_ce_z_a.pdf (A)

---- Screwdriver ----
---- Marking Accessories ----
* plus VAT, plus shipping