Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
Zoom
MOTOR SUPPRESSOR  23181
Product may differ from image

MOTOR SUPPRESSOR

RC, 3x575VAC/5,5kW

Art.No.: 23181
Weight: 0.08 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

3× 575 V AC
RC
Suppressors for other voltages, frequencies, and motor ratings available on request. Do not use RC motor suppressors with frequency inverters.
Certificate
Certificate
Certificate
Certificate
Certificate

Compatibility | Compatible with
Appropriate contactors 3 RT 20, Siemens 3 RT 10
Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage AC 575 V
Installation | Connection
Connection information fits directly into SIRIUS contactors, size 00
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Combustibility class housing (UL94) V-0
Material housing Plastic
Mechanical data | Mounting data
Height 40 mm
Width 45 mm
Depth 65,5 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

ECLASS-6.0 27371013
ECLASS-6.1 27371013
ECLASS-7.0 27371013
ECLASS-8.0 27371013
ECLASS-9.0 27371013
ECLASS-10.1 27371013
ECLASS-11.1 27371013
ECLASS-12.0 27371013
ETIM-5.0 EC000197
customs tariff number 85363010
GTIN 4048879018869
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 23181_701911_C3211-07_csa_z_a.pdf (A)
  • Approval: EAC 23181_ЕАЭС RU С-DE.АБ53.В.03601-2027.02.14_eac_z_b.pdf (B)
  • Approval: UL Listed CA 23181_E172109_NKCR7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 23181_E172109-NKCR_ul_z_b.pdf (B)
  • Document: Product data 23181_pd_x_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 23181_03-04.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 23181_03-04.21_ce_z_a.pdf (A)

---- Screwdriver ----
* plus VAT, plus shipping