MODLIGHT50/70 MAGNET BASE WITH BOLTING M16X1,5
Side cable entry
Art.No.: | 4000-75070-0000920 |
Weight: | 0.365 kg |
Country of origin: | DE |
Available
Description
Magnet base
with (M16×1.5 mm) gland
with (M16×1.5 mm) gland
Technical Data
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65 |
---|
Mechanical data | Material data
Color housing | black |
---|---|
Material housing | Aluminium |
Mechanical data | Mounting data
Height | 35 mm |
---|---|
Width | 70 mm |
Depth | 70 mm |
Commercial data
ECLASS-6.0 | 27371235 |
---|---|
ECLASS-6.1 | 27371235 |
ECLASS-7.0 | 27371235 |
ECLASS-8.0 | 27371235 |
ECLASS-9.0 | 27371235 |
ECLASS-10.1 | 27371235 |
ECLASS-11.1 | 27371235 |
ECLASS-12.0 | 27371235 |
ETIM-5.0 | EC002557 |
customs tariff number | 85319000 |
GTIN | 4048879031097 |
Packaging unit | 1 |