Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
Zoom
MIRO BT  57018
Product may differ from image

MIRO BT

IP65 Bluetooth Master/Slave PROFINET

Art.No.: 57018
Weight: 0.2 kg
Country of origin:  DE
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

PROFINET
Bluetooth Master/Slave
100 Mbit/s
Connection cables are in the online shop under "Connection Technology".
Certificate
Certificate
Bus technologies

Electrical data | Supply
Operating voltage DC 24 V
Operating current max. 150 mA
Industrial communication
Radio frequency 2.4 GHz Bluetooth
Transmission power 100 mW
Installation | Connection
Antenna connection SMA-female (50 Ω)
Mounting set M4
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65
Mechanical data | Material data
Color housing black
Material housing Metal
Mechanical data | Mounting data
Mounting method screwed
Height 125 mm
Width 86 mm
Depth 41 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C
Storage temperature min. -40 °C
Storage temperature max. 75 °C
Conformity
Product standard EN 61131-2

Connection types
Connection type 1 10M / 100M
Connection type 2 24 V DC
Connection type 3 Ant
Connection type 1
Family construction form M12
Gender female
Color contact carrier green
Coding D
No. of poles 4
PIN 1 TD +
PIN 2 RD +
PIN 3 TD -
PIN 4 RD -
Connection type 2
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 5
PIN 1 25 V DC
PIN 3 0 V
PIN 5 PE
Connection type 3
Family construction form SMA
Gender female
No. of poles 2
PIN 1 Signal
PIN 2 PE
Connection type 4
Family construction form USB Mini
Gender female
No. of poles 5

ECLASS-6.0 19170101
ECLASS-6.1 27242602
ECLASS-7.0 27242602
ECLASS-8.0 27242602
ECLASS-9.0 27242602
ECLASS-10.1 27242602
ECLASS-11.1 27242602
ECLASS-12.0 27242602
ETIM-5.0 EC001604
ETIM-6.0 EC001604
ETIM-7.0 EC001604
customs tariff number 85176200
GTIN 4048879582414
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: KC 57018_R-R-MeK-57010_kc_z_a.pdf (A)
  • Approval: UL Listed CA 57018_E501240-AZOT7_ulc_z_b.pdf (B)
  • Approval: UL Listed US 57018_E501240-AZOT_ul_z_b.pdf (B)
  • Configuration Files: GSD MIRO BT Wizard V2.07.zip (11)
  • Construction files: DXF 57018_dxf_x_a.zip (A)
  • Construction files: P8 57018_p8_2_60.zip (60)
  • Construction files: STP 57018_stp_x_a.zip (A)
  • Document: Installation guide 57018_ina_x_12.zip (12)
  • Document: User manual 57018_hdb_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 57018_10-11.19_ce_z_c.pdf (C)
* plus VAT, plus shipping