Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
Zoom
MIRO 6.2 OPTO-COUPLER MODULE  526100
Product may differ from image

Last seen products

MIRO 6.2 OPTO-COUPLER MODULE

IN: 30 VDC - OUT: 48 VDC / 0,1 A / 500kHz

Art.No.: 526100
Alternative product:   
Weight: 0.02 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Transistor 0.1 A
24 V DC
Switching frequency: max. 500 kHz
Spring clamp terminals
Certificate
Certificate
Certificate
Certificate

Electrical data | Input
Input voltage OFF DC min. 0 V
Input voltage OFF DC max. 7 V
Input voltage DC min. 10 V
Input voltage DC max. 30 V
Current input DC 5,5 mA
Electrical data | Output
Switch off delay max. 0,1 µs
Quiescent current OFF max. 0,25 mA
Switching frequency ohmic max. 500000 Hz
Voltage switching DC min. 5 V
Switching voltage DC max. 48 V
Switching current min. 0 mA
Switching current max. 0,1 A
Voltage drop AC max. 1,2 V
Voltage drop DC max. 1,2 V
Diagnostics
Status indication LED yellow
Device protection | Electrical
Rated insulation voltage 2750 V
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Color housing black
Material housing Plastic
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 91 mm
Width 6,2 mm
Depth 70 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

ECLASS-6.0 27371604
ECLASS-6.1 27371604
ECLASS-7.0 27371604
ECLASS-8.0 27371604
ECLASS-9.0 27371604
ECLASS-10.1 27371604
ECLASS-11.1 27371604
ECLASS-12.0 27371604
ETIM-5.0 EC001504
customs tariff number 85414900
GTIN 4048879024372
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 526100_080128-0-000_C3211-07_csa_z_a.pdf (A)
  • Approval: CSA US 526100_080128-0-000_C3211-07_csau_z_a.pdf (A)
  • Approval: UL Registered CA 526100_E140415-NKCR8_urc_z_c.pdf (C)
  • Approval: UL Registered US 526100_E140415-NKCR2_ur_z_c.pdf (C)
  • Construction files: DXF 6652000_dxf_x_a.zip (A)
  • Construction files: P8 526100_p8_2_51.zip (51)
  • Construction files: STP 6652000_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 526100_1561-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 526100_1561-04.16_ce_z_d.pdf (D)

---- Cross Connector for Terminal Strip ----
---- Clamp ----
---- Label for Clamp ----
* plus VAT, plus shipping