Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
Zoom
MBW MOUNTING PLATE 50MM  89852
Product may differ from image

MBW MOUNTING PLATE 50MM

For side mounting of MCS 5

Art.No.: 89852
Alternative product:   
Weight: 0.177 kg
Country of origin:  FI
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Mounting plate 50 mm
for side mounting
for MCS

ECLASS-6.0 27049190
ECLASS-6.1 27049190
ECLASS-7.0 27049190
ECLASS-8.0 27049290
ECLASS-9.0 27049290
ECLASS-10.1 27040792
ECLASS-11.1 27040792
ECLASS-12.0 27040792
ETIM-5.0 EC002498
customs tariff number 73269098
GTIN 4048879077590
Packaging unit 10

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping