Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
Zoom
MASI INSTALLATION TECHNOLOGY  55741
Product may differ from image

Last seen products

MASI INSTALLATION TECHNOLOGY

AS-Interface adapter from profile to M12-female

Art.No.: 55741
Weight: 0.01 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

AS-Interface breakout
from profile cable to M12

Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 2
PIN 1 Pin +
PIN 3 Pin -

ECLASS-6.0 27242601
ECLASS-6.1 27279212
ECLASS-7.0 27279212
ECLASS-8.0 27279212
ECLASS-9.0 27242692
ECLASS-10.1 27242692
ECLASS-11.1 27242692
ECLASS-12.0 27242692
ETIM-5.0 EC001596
customs tariff number 85366990
GTIN 4048879049917
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 55741_dxf_x_a.zip (A)
  • Construction files: STP 55741_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
* plus VAT, plus shipping