Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
Zoom
M12 female 0° A-cod. with cable  7080-17041-R422000
Product may differ from image

Last seen products

M12 female 0° A-cod. with cable

SABIX 8x0.25 gy 20m

Art.No.: 7080-17041-R422000
Weight: 0.957 kg
Country of origin:  DE
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


Female straight
M12, 8-pole
with cable sleeves
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.

Cable length 20 m
Side 1
Tightening torque 0,6 Nm
Mounting method inserted, screwed
Family construction form M12
Thread M12 x 1
Coding A
No. of poles 8
Width across flats SW13
Side 2
Stripping length (jacket) 60 mm
Electrical data | Supply
Operating voltage AC max. 30 V
Operating voltage DC max. 30 V
Current operating per contact max. 2 A
Installation | Connection
Stripping length (jacket) 60 mm
Device protection | Electrical
Pollution Degree 3
Rated surge voltage 0,8 kV
Material group (IEC 60664-1) I
Mechanical data
Contour for corrugated hose without
Mechanical data | Material data
Coating locking Nickeled
Material housing PUR
Locking material Zinc die-casting
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C
Additional condition temperature range depending on cable quality
Conformity
Product standard DIN EN 61076-2-101 (M12)

General data | Cable
Cable identification R42
Jacket Color gray
Structure | Cable
Amount stranding 1
Stranding 8 wires around Filler twisted
Filler yes
wire arrangement white, brown, red, blue, pink, gray, yellow, green
Mechanical data | Cable
Cable weigth 47,3 g/m
Material jacket Sabix Spezial
Freedom from ingredients (jacket) lead-free, CFC-free
Outer-diameter (jacket) 5,2 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation Sabix Spezial
Amount wires 8
Outer diameter insulation 1,15 mm
Outer diameter tolerance core insulation ± 5 %
Ingredient freeness wire insulation lead-free, CFC-free
Conductor crosssection (wire) 0,25 mm²
Material conductor wire Stranded copper wire, bare
Electrical data | Cable
Max. rated voltage (conductor - conductor) 500 V
Max. rated voltage (conductor - ground) 500 V
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 3 A
Electrical resistance line constant wire 78 Ω/km @ 20 °C
AC withstand voltage (wire - wire) 1,5 kV @ 60 s
Power frequency withstand voltage (wire - jacket) 1,5 kV @ 60 s
Temperature range | Cable
Min. operating temperature (static) -40 °C
Max. operating temperature (fixed) 90 °C
Operating temperature min. (dynamic) -30 °C
Operating temperature max. (dynamic) 90 °C
Resistances | Cable
Flame resistance IEC 60332-2-2 | UL 1581 § 1090 | UL 1581 § 1100 FT2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance DIN EN 60811-404 | Good, application-related testing
Installation | Cable
Bending radius (fixed) 5 x Outer diameter
Bending radius (dynamic) 10 x Outer diameter

ECLASS-6.0 27061801
ECLASS-6.1 27279218
ECLASS-7.0 27279218
ECLASS-8.0 27279218
ECLASS-9.0 27060311
ECLASS-10.1 27060311
ECLASS-11.1 27060311
ECLASS-12.0 27060311
ETIM-5.0 EC001855
customs tariff number 85444290
GTIN 4048879694971
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)

---- Field Wireable Circular Connector ----
* plus VAT, plus shipping