Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
Zoom
IO-Link Device with two buttons (2 NO contacts)  69202
Product may differ from image

Last seen products

IO-Link Device with two buttons (2 NO contacts)

RGB illumintaion

Art.No.: 69202
Weight: 0.121 kg
Country of origin:  HU
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

2 buttons (N/O contact)
RGB Light (flexible color selection, incl. flashing and dimmer mode)
M12 connection (4-pole, A-coded)
Housing IP65
Certificate
Certificate
Certificate
Bus technologies

General product information
Dual-Use no
Suitable for outdoor use no
Electrical data | Supply
Operating voltage DC 24 V
Operating voltage DC min. 19,2 V
Operating voltage DC max. 28,8 V
Operating current max. 100 mA
Industrial communication
Updateable yes
Industrial communication | IO-Link
IO-Link revision ID V1.1.2
IO-Link transmission rate COM2 (38.4 kbit/s)
IO-Link cycle time min. 5 ms
Device protection | Electrical
Installation height max. ASL 2000 m
Degree of protection front (EN IEC 60529) IP65
Degree of protection back (EN IEC 60529) IP65
Protection class (EN IEC 61140) III
Pollution Degree 2
Device protection | Mechanical
Mechanical endurance 1000000 Cycles
Shock resistance (EN IEC 60068-2-27) 50 g, 11 ms
Vibration resistance (EN IEC 60068-2-6) 0,35 mm (10 ... 60 Hz), 5 g (60 ... 500 Hz)
Mechanical data
Number of making contacts 2
Number of buttons 2
Can be illuminated yes
Actuator position 1 Illuminated pushbutton
Actuator position 2 Illuminated pushbutton
Actuating function spring return
Color light gray
Color bezel colorless
Color front ring metallic silver
Color illuminant RGB
Shape collar round
Type of illuminant LED
Mechanical data | Mounting data
Net weight 121 g
Mounting method Mounting clip
Height 35,6 mm
Width 40 mm
Length 132,2 mm
Environmental characteristics | Electromagnetic compatibility
Interference emission IEC 61000-6-3
Immunity to interference IEC 61000-6-2
Environmental characteristics | Climatic
Operating temperature min. -30 °C
Operating temperature max. 60 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C
Relative humidity min. (operation) 25 %
Relative humidity max. (operation) 75 %
Environmental product conformity
REACH (EC) No 1907/2006
RoHS 2011/65/EU & 2015/863 - Exception 7(a)&7(c)I
China RoHS II SJ/T 11364-2014 - EPUP-20
California Proposition 65 Ni CAS No.7440-02-0
WEEE 2012/19/EU | Category 5
Conformity
CE 2011/65/EU, 2014/30/EU
UKCA Electromagnetic Compatibility Regulations 2016, The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations 2012
Approvals
UR E172109
URc E172109

Connection types
Connection type 1 Port
Connection type 1
Mounting method inserted, screwed
Tightening torque 0,6 Nm
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 4
PIN 1 24 V DC (US) (L +)
PIN 2 n.c.
PIN 3 0 V (US) (L -)
PIN 4 C / Q / IO-Link

ECLASS-6.1 27371216
ECLASS-7.0 27371216
ECLASS-8.0 27371216
ECLASS-9.0 27371216
ECLASS-10.1 27371216
ECLASS-11.1 27371216
ECLASS-12.0 27371216
customs tariff number 85365011
GTIN 4065909069080
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 69202_E172109-NKCR8_urc_z_a.pdf (A)
  • Approval: UL Registered US 69202_E172109-NKCR2_ur_z_a.pdf (A)
  • Certificate: IO-Link 69202_V1-1_iol_z_a.pdf (A)
  • Configuration Files: IODD 69202_KF7_x_10.zip (10)
  • Construction files: DXF 69202_dxf_x_a.zip (A)
  • Construction files: STP 69202_stp_x_a.zip (A)
  • Document: Installation guide 69200_ina_x_10.zip (10)
  • Document: User manual 69200_hdb_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 18-12-23_(7) RoHS REACh exception 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 69202_03-11.22_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 69202_03-11.22_ce_z_a.pdf (A)

---- Identification Plate ----
* plus VAT, plus shipping