Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
Zoom
INDUCTIVCOUPLER 24V 5A 30KHZ  6652700
Product may differ from image

Last seen products

INDUCTIVCOUPLER 24V 5A 30KHZ

Art.No.: 6652700
Alternative product:   
Weight: 0.021 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Inductive switching signal transmission
Wear-free switching
Spring clamp terminals
No operating voltage at output
Switching frequency: max. 30 kHz
Switching current up to 5 A
Certificate
Certificate
Certificate

Electrical data | Input
Input voltage OFF DC min. 0 V
Input voltage OFF DC max. 5 V
Input voltage DC 24 V
Input voltage DC min. 15 V
Input voltage DC max. 30 V
Input current DC max. 32 mA
Electrical data | Output
Quiescent current OFF max. 0,025 mA
Switching frequency inductive max. 3000 Hz
Switching frequency ohmic max. 30000 Hz
Switching current min. 1 mA
Switching current max. 5 A
Diagnostics
Status indication LED yellow
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Rated surge voltage 1,5 kV
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Color housing black
Material housing Plastic
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 78 mm
Width 6,2 mm
Depth 69 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C

ECLASS-6.0 27210990
ECLASS-6.1 27379090
ECLASS-7.0 27379090
ECLASS-8.0 27379090
ECLASS-9.0 27379090
ECLASS-10.1 27379090
ECLASS-11.1 27379090
ECLASS-12.0 27379090
ETIM-5.0 EC001504
customs tariff number 85365080
GTIN 4048879329552
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 6652700_E140415-NKCR8_urc_z_b.pdf (B)
  • Approval: UL Registered US 6652700_E140415-NKCR2_ur_z_b.pdf (B)
  • Construction files: P8 6652700_p8_2_10.zip (10)
  • Document: Installation guide 6652700_ina_x_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 6652700_1596-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 6652700_1596-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 6652700_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Label for Clamp ----
---- Cross Connector for Terminal Strip ----
* plus VAT, plus shipping