Xelity 8 Port Switch IP67 100 Mbit/s
Art.No.: | 58931 |
Alternative product: | |
Weight: | 0.485 kg |
Country of origin: | DE |
Available
Description
The Xelity product range is specially designed for use in industrial environments, with switches that have Ethernet ports for twisted pair cables.
The unmanaged Xelity Switch IP67 is characterized by LED indicators that show the functionality of the power supply and existing data connections.
It is extremely user-friendly thanks to plug-and-play and offers cost-effective network expansion with low power consumption and space requirements.
Other features include IP67 certification for the housing and connections as well as a wide ambient temperature range of -40°C to min. 70°C.
The mounting holes allow easy installation directly on various profile systems.
Technical Data
General product information
Manufacturer name | Murrelektronik |
---|---|
Manufacturer product designation | Xelity-8TX-IP67-FE |
Manufacturer product family | Xelity |
Manufacturer product type | Switch |
URI manufacturer | https://www.murrelektronik.com/ |
URI product | https://shop.murrelektronik.com/58931/ |
Electrical data | Supply
Operating voltage type | DC |
---|---|
Operating voltage DC min. | 9 V |
Operating voltage DC max. | 45 V |
Operating voltage DC | 12 / 24 / 36 V |
Power failure bridging time | 10 ms |
Idle current min. | 10 mA |
Power consumption max. | 1,4 W |
Current consumption max. | 140 mA |
Industrial communication
Number of HW interfaces (Industrial Ethernet) | 8 |
---|---|
Supported protocol | EtherNet/IP, PROFINET |
Industrial communication | Ethernet functionality
Topology type | line, star |
---|---|
Auto-crossover | yes |
Auto-negotiation | yes |
Auto-polarity | yes |
Broadcast storm protection | yes |
duplex | Full or half duplex |
Energy-efficient Ethernet (IEEE 802.3az) | no |
Flow control (IEEE 802.3x) | Back pressure, Pause-frames |
Green Ethernet | no |
Line topology (switch cascading max.) | infinite |
LLDP frames | blocked |
MAC address table max. (number of addresses) | 1000 |
MDI | yes |
Package buffer | 0,448 Mbit |
QoS unmanaged (IEEE 802.1p) | Round robin, 2 queues |
RSTP frames | forwarding |
Switch type | unmanaged |
Switching procedure | Store & forward |
VLAN unmanaged (IEEE 802.1Q) | Tag forwarding |
Transmission type (Port 1) | 100 BASE-T(X), 10 BASE-T |
Transmission type (Port 2) | 100 BASE-T(X), 10 BASE-T |
Transmission type (Port 3) | 100 BASE-T(X), 10 BASE-T |
Transmission type (Port 4) | 100 BASE-T(X), 10 BASE-T |
Transmission type (Port 5) | 100 BASE-T(X), 10 BASE-T |
Transmission type (Port 6) | 100 BASE-T(X), 10 BASE-T |
Transmission type (Port 7) | 100 BASE-T(X), 10 BASE-T |
Transmission type (Port 8) | 100 BASE-T(X), 10 BASE-T |
Industrial communication | Profinet
PROFINET conformance class | A |
---|
Diagnostics
LED display | Power, Ethernet connection/data traffic |
---|
Installation
Connection cross section max. | 2,5 mm² |
---|
Installation | Connection
Number ports | 8 |
---|
Device protection | Electrical
Installation height max. ASL | 3000 m |
---|---|
Degree of protection (EN IEC 60529) | IP65, IP67 |
Protection class (EN IEC 61140) | III |
Overload protection device supply | no |
Circuit Breakers | 1 A |
Additional condition protection class | Power supply must comply with SELV or PELV |
Invers-polarity protection | yes |
Pollution Degree | 3 |
Protective circuitry input | Varistor, Suppressor diode |
Galvanic separation (operating voltage) | no |
Over voltage protection | yes |
Device protection | Mechanical
Free fall (EN 61131-2) | 0,3 m |
---|---|
Shock resistance (EN IEC 60068-2-27) | 30 g, 11 ms 6 x (X-, Y-, Z-axis) |
Vibration resistance (EN IEC 60068-2-6) | 3,5 mm (5 ... 9 Hz), 10 g (60 ... 150 Hz), 10 cycles, 3 axes |
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Color housing | gray |
---|---|
Material housing | Zinc die-casting |
Mechanical data | Mounting data
Net weight | 485 g |
---|---|
Mounting method | screwed |
Suitable for mounting type | horizontal, vertical, Wall mounting |
mounting position | random |
Height | 145 mm |
Width | 55 mm |
Depth | 32 mm |
Environmental characteristics | Electromagnetic compatibility
Interference emission | IEC 61000-6-3, IEC 61000-6-4, IEC 61000-6-8 |
---|---|
Immunity to interference | IEC 61000-6-2, IEC 61131-2 |
Environmental characteristics | Climatic
Ambient temperature min. | -40 °C |
---|---|
Ambient temperature max. | 75 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 85 °C |
Transport temperature min. | -40 °C |
Transport temperature max. | 85 °C |
Relative humidity min. (operation) | 10 % without dew formation, without condensation, without ice formation |
Relative humidity max. (operation) | 95 % without dew formation, without condensation, without ice formation |
Assembly location | Interior |
Technical Data | Reliability
MTTF | 204 a, EN IEC 61709, SN 29500 |
---|---|
Additional condition MTTF, MTBF | 40 °C |
Environmental product conformity
REACH | (EC) No 1907/2006 |
---|---|
REACH-SVHC | (EC) No 1907/2006 |
RoHS | 2011/65/EU Exception 6c & 7a & 7c1 |
China RoHS | EPUP-25 |
California Proposition 65 | Ni CAS No. 7440-02-0 |
WEEE | Category 6 |
Halogen-free-Material | Material not Halogen-free |
Pb-free-Material | 2011/65/EU & (EU)2015/863 |
Conformity
CE | 2014/30/EU 2011/65/EU |
---|---|
UKCA | Electromagnetic Compatibility Regulations 2016, The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations 2012 |
EMC | IEC/EN 61000-6-2 IEC/EN 61000-6-3 |
Approvals
UL | UL 61010-1 UL 61010-2-201 |
---|---|
ULc | CSA C22.2 No. 61010-1-12 CSA C22.2 No. 61010-2-201 |
Connection data
Connection types
Connection type 1 | XD1 |
---|---|
Connection type 2 | XF1, XF2, XF3, XF4, XF5, XF6, XF7, XF8 |
Connection type 1
Mounting method | screwed |
---|---|
Connection | Thread |
Tightening torque | 0,6 Nm |
Family construction form | M12 |
Gender | male |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
PIN 1 | 24 V DC (UB 1) |
PIN 2 | 24 V DC (UB 2) |
PIN 3 | 0 V |
PIN 4 | 0 V |
PIN 5 | FE |
Connection type 2
Mounting method | screwed |
---|---|
Cable length max. | 100 m |
Connection | Thread |
Tightening torque | 0,6 Nm |
Family construction form | M12 |
Gender | female |
Impedance connection cable | 100 Ω |
Cable category min. | Cat5 |
Color contact carrier | green |
Coding | D |
No. of poles | 4 |
PIN 1 | TD + |
PIN 2 | RD + |
PIN 3 | TD - |
PIN 4 | RD - |
Commercial data
ECLASS-6.0 | 19170106 |
---|---|
ECLASS-6.1 | 19170106 |
ECLASS-7.0 | 19170106 |
ECLASS-8.0 | 19170106 |
ECLASS-9.0 | 19170402 |
ECLASS-10.1 | 19170402 |
ECLASS-11.1 | 19170402 |
ECLASS-12.0 | 19170402 |
ETIM-5.0 | EC000734 |
customs tariff number | 85176200 |
GTIN | 4065909059715 |
Packaging unit | 1 |
Accessories
---- Torque Wrench ----
---- Field Wireable Circular Connector ----
---- Sensor-Actuator Adapter ----
---- Marking Accessories ----
---- Data Line ----
---- Screw Plug ----
---- Grounding Material ----
---- Crimp Socket for Cu-Conductor ----