ISOBUS male with cable
PUR 2x10+2x2,5+1x4x0,5 bk 5m
Art.No.: | 7000-70501-H020500 |
Weight: | 2.49 kg |
Country of origin: | DE |
not available
Description
Male straight
24 V DC
ISOBUS
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
max. 3 A (0.5 mm²); max. 12 A (2.5 mm²); max. 38 A (10 mm²)
Technical Data
Cable length | 5 m |
---|
Side 1
Coating contact | nickel plated |
---|---|
Material contact | Brass |
Degree of protection (EN IEC 60529) | IP67, IP69K |
Electrical data | Supply
Operating voltage DC | 24 V |
---|
Installation | Connection
Mating cycles min. | 100 |
---|
Device protection | Electrical
Additional condition protection degree | inserted |
---|---|
Pollution Degree | 3 |
Mechanical data | Material data
Material gasket | Silicon |
---|---|
Material housing | PA |
Material contact carrier | PA |
Material overmolding | PUR |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 80 °C |
Additional condition temperature range | depending on cable quality |
Cable data
General data | Cable
Cable identification | 964 |
---|---|
Jacket Color | violet |
Structure | Cable
wire arrangement | (black 1, black 2, black 3, black 4), (red, green) |
---|
Mechanical data | Cable
Material jacket | PUR |
---|---|
Outer-diameter (jacket) | 10 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material inner jacket | PVC |
Material wire insulation | PVC |
Amount wires | 4 |
Conductor crosssection (wire) | 0,5 mm² |
Material wire insulation (Data) | PVC |
Amount wires (Data) | 2 |
Conductor crosssection wire (Data) | 2,5 mm² |
Electrical data | Cable
Power frequency withstand voltage (wire - jacket) | 2,5 kV |
---|
Temperature range | Cable
Min. operating temperature (static) | -30 °C |
---|---|
Max. operating temperature (fixed) | 70 °C |
Operating temperature min. (dynamic) | -40 °C |
Operating temperature max. (dynamic) | 60 °C |
Resistances | Cable
Flame resistance | IEC 60332-2-2 | UL 1581 § 1090 | UL 1581 § 1100 FT2 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | Good, application-related testing | DIN EN 60811-404 |
Installation | Cable
Bending radius (installation) | x Outer diameter |
---|---|
Bending radius (fixed) | x Outer diameter |
Bending radius (dynamic) | 8 x Outer diameter |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ETIM-5.0 | EC001855 |
customs tariff number | 85366990 |
GTIN | 4048879808088 |
Packaging unit | 1 |