M12 female recept. A-cod. shielded rear
PVC 12x0.14 shielded bk UL/CSA 2m
Art.No.: | 7000-19191-7030200 |
Weight: | 0.177 kg |
Country of origin: | DE |
Contact Us for Availability
Description
Flange female
M12, 12-pole
shielded
Rear mounting
Further cable lengths on request.
The resistance to aggressive media should be individually tested for your application. Further details on request.
M12, 12-pole
shielded
Rear mounting
Further cable lengths on request.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Form
Form | 19191 |
---|
Technical Data
Operating voltage | max. 30 V AC/DC |
---|---|
Rated surge voltage | 0.8 kV |
Operating current per contact | max. 1.5 A |
No. of poles | 12 |
Material group | IEC 60664-1, category I |
Coding | A-coded |
LED display | no |
Locking of ports | Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securing |
Protection | IP67 inserted and tightened (EN 60529) |
Protection NEMA | 3, 4, 6P (UL 50E) |
Locking material | Brass, nickel plated |
Compression gland | M12 (SW14) |
General data
Pollution Degree | 3 |
---|---|
Temperature range | -25...+85 °C, depending on cable quality |
Cables
No./diameter of wires | 12× 0.14 mm² |
---|---|
Wire isolation | PVC (br, bl, wh, gn, pk, ye, bk, gr, rd, vi, grpk, rdbl) |
Outer Ø | 6.5 mm ±5% |
Cable identification | 703 |
Cable Type | 1 (PVC) |
Approval (cable) | cURus (AWM-Style 2464/173) |
Cable weight [g/m] | 73,7 g |
Material wire | Cu wire, bare |
Resistor (core) | max. 138 Ω/km (20 °C) |
Single wire Ø (core) | 0.1 mm |
Construction (core) | 18× 0.1 mm (multi-strand wire class 5) |
Cable labeling | see frame delivery specifications 7000-00000-001 |
Diameter (core) | 12× 0.14 mm² |
AWG | similar to AWG 26 |
Material wire isolation | PVC |
Material property (wire isolation) | CFC-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant |
Shore hardness (wire isolation) | 45 ±5 D |
Wire-Ø incl. isolation | 1.05 mm ±5% |
Color/numbering of wires | br, rd, gr, bk, ye, pk, gn, wh, bl, rdbl, grpk, vi |
Stranding combination | Twisted wires rdbl, grpk and vi, over it all other wires are twisted |
Shield | yes |
Material jacket | PVC |
Material property (jacket) | CFC-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant |
Shore hardness (jacket) | 85 ±5 A |
Outer-Ø (jacket) | 6.5 mm ±5% |
Color jacket | black |
Jacket Color | black |
chemical resistance | good resistance to oil, gasoline and chemicals |
thermal resistance | flame retardant UL 1581 VW1 / CSA FT1 |
Nominal voltage | UL 300 V AC |
Test voltage | 2000 V |
Current load capacity | to DIN VDE 0298-4 |
Temperature range (fixed) | -30...+80 °C |
Temperature range (fixed) | -30...+80 °C |
Temperature range (mobile) | -5...+80 °C |
Temperature range (mobile) | -5...+80 °C |
Bend radius (fixed) | 10× outer Ø |
Bend radius (moving) | 10× outer Ø |