Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
Zoom
CUBE67 I/O EXTENSION MODULE  56760
Product may differ from image

Last seen products

CUBE67 I/O EXTENSION MODULE

4 multifunction channels,1 RS485 Port

Art.No.: 56760
Weight: 0.12 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Expansion module
DIO4 RS485 (E) - 3× M12
Digital inputs/outputs (multifunctional)
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
S7 function block for SEW MOVIMOT® via www.murrelektronik.com
Certificate
Certificate
Certificate

Connect Product

System cableShow all
Sensor-actuator cableShow all

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage US DC 24 V
Operating voltage UA DC 24 V
Current consumption max. 50 mA
Total current UA max. 4 A
Total current US max. 4 A
Electrical data | Input
Overload resistant yes
Short-circuit protected yes
Type input PNP, for 3-wire sensors or mechanical switches
Input filter time 1 ms
Sensor current US per input max. 0,2 A
Electrical data | Output
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 0,5 A
Lamp load 10 W
Industrial communication
Data transmission rate max. 9,6 KBit/s
Industrial communication | Ethernet functionality
duplex half-duplex
Diagnostics
Actuator warning per channel via LED and BUS
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 126 mm
Width 30 mm
Depth 34,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 75 °C

Connection types
Connection type 1 Bus In
Connection type 2 Bus Out
Connection type 3 I / O
Connection type 4 RS485
Connection type 1
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V
Connection type 3
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 24 V DC
PIN 2 DI / DO / Diag
PIN 3 0 V
PIN 4 DI / DO
PIN 5 FE
Connection type 4
Family construction form M12
Gender female
Color contact carrier black
Coding B
No. of poles 5
PIN 1 24 V DC
PIN 2 RS -
PIN 3 0 V
PIN 4 RS +
PIN 5 FE

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001601
customs tariff number 85389099
GTIN 4048879048149
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 56760_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 56760_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: DXF 56610_dxf_x_a.zip (A)
  • Construction files: P8 56760_p8_2_50.zip (50)
  • Construction files: STP 56610_stp_x_a.zip (A)
  • Document: Installation guide 56760_ina_6_27.pdf (27)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56760_01-06.19_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 56760_01-06.19_ce_z_d.pdf (D)
  • Information: MTTF Report 56760_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Grounding Material ----
---- Screw Plug ----
---- Mounting Rail Adapter ----
---- Device Marker ----
---- Terminating Resistor ----
* plus VAT, plus shipping