Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
Zoom
CUBE20S POTENTIAL DISTRIBUTORS  57122
Product may differ from image

Last seen products

CUBE20S POTENTIAL DISTRIBUTORS

4 x 24 V DC + 4 x 0 V DC

Art.No.: 57122
Weight: 0.074 kg
Country of origin:  TH
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Potential distributor
Expansion module
4× 24 V DC
Certificate
Certificate

Electrical data | Supply
Operating voltage DC max. 30 V
Total current max. 10 A
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 109 mm
Width 12,9 mm
Depth 52,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 60 °C
Storage temperature min. -25 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 Power
Connection type 2 Power
Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
No. of poles 8
PIN 1 n.c.
PIN 2 24 V DC
PIN 3 0 V
PIN 4 24 V DC Sys
PIN 5 n.c.
PIN 6 24 V DC
PIN 7 0 V
PIN 8 0 V Sys
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
No. of poles 8
PIN 1 24 V DC
PIN 2 24 V DC
PIN 3 24 V DC
PIN 4 24 V DC
PIN 5 0 V DC
PIN 6 0 V DC
PIN 7 0 V DC
PIN 8 0 V DC

ECLASS-6.0 27379201
ECLASS-6.1 27242611
ECLASS-7.0 27242611
ECLASS-8.0 27242611
ECLASS-9.0 27242611
ECLASS-10.1 27242611
ECLASS-11.1 27242611
ECLASS-12.0 27242611
ETIM-5.0 EC001600
customs tariff number 85369010
GTIN 4048879422871
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 57122_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 57122_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: DXF 57120_dxf_x_a.zip (A)
  • Construction files: P8 57122_p8_2_50.zip (50)
  • Construction files: STP 57120_stp_x_a.zip (A)
  • Document: User manual 57120_hdb_x_12.zip (12)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 57122_4707-04.16_ce_z_b.pdf (B)

* plus VAT, plus shipping