Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
Zoom
CUBE20 POTENTIAL TERMINAL BLOCK 4xBLUE  56085
Product may differ from image

CUBE20 POTENTIAL TERMINAL BLOCK 4xBLUE

Art.No.: 56085
Weight: 0.079 kg
Country of origin:  DE
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Potential terminal block
Certificate
Certificate

Electrical data | Supply
Operating voltage AC max. 30 V
Operating voltage DC max. 30 V
Total current max. 10 A
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Mechanical data | Mounting data
Height 70 mm
Width 56 mm
Depth 32,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -40 °C
Storage temperature max. 85 °C

Connection types
Connection type 1 X3
Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 10
PIN 1 0 V
PIN 2 0 V
PIN 3 0 V
PIN 4 0 V
PIN 5 0 V
PIN 6 0 V
PIN 7 0 V
PIN 8 0 V
PIN 9 0 V
PIN 10 0 V

ECLASS-6.0 27141106
ECLASS-7.0 27141106
ECLASS-8.0 27141106
ECLASS-9.0 27141106
ETIM-5.0 EC001283
customs tariff number 85369010
GTIN 4048879567466
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Document: Installation guide 56109_ina_2_17.pdf (17)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56085_20-03.15_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 56085_20-03.15_ce_z_a.pdf (A)
  • Information: MTTF Report 56085_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)
* plus VAT, plus shipping