Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
Zoom
CHINA SOCKET MODULE  4000-72000-3250000
Product may differ from image

Last seen products

CHINA SOCKET MODULE

Art.No.: 4000-72000-3250000
Weight: 0.051 kg
Country of origin:  FR
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

China (white)
Screw terminals
Certificate
Certificate

Electrical data | Supply
Operating voltage AC 250 V
Operating current 10 A
Installation
Connection cross section max. 4 mm²
AWG number 12
Installation | Connection
Connection Screw terminals SK
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 68 mm
Width 47 mm
Depth 57 mm

ECLASS-6.0 27143423
ECLASS-6.1 27142305
ECLASS-7.0 27142305
ECLASS-8.0 27142305
ECLASS-9.0 27142305
ECLASS-10.1 27142305
ECLASS-11.1 27142305
ECLASS-12.0 27142305
ETIM-5.0 EC000020
customs tariff number 85366990
GTIN 4048879031196
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CCC  4000-72000-3250000_2002010201027259-09-11-06-Legrand_ccc_z_a.pdf (A)
  • Construction files: DXF 4000-72000-3250000_dxf_x_a.zip (A)
  • Construction files: STP 4000-72000-3250000_stp_x_a.zip (A)
  • Document: Installation guide 20559101_ina_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping