Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810

B16 male 6-pole, screw t., 400 V, 42 A

Art.No.: 70MH-ES006-FS02030
Weight: 0.09 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

B16
Male
6-pole
Screw terminal
Technical data will be only guaranteed with Murrelektronik components.
Certificate

Electrical data | Supply
Operating voltage AC 400 V
Operating voltage DC 400 V
Operating current 42 A
Installation
Connection cross section min. 0,5 mm²
Connection cross section max. 6 mm²
AWG number min. 20
AWG number max. 9
Installation | Connection
Stripping length 12 mm
Wire insulation diameter min. 6,4 mm
Connection Screw terminals SK
Tightening torque clamping screw 0,8 Nm
Gender male
Mating cycles min. 500
Installation | Pin assignment
No. of poles 6 + PE
Device protection | Electrical
Pollution Degree 3
Rated surge voltage 6 kV
Insulation resistance min. 100 MΩ
Overvoltage category (EN 60664-1) II
Overvoltage category (EN 60950-1) III
Mechanical data
Holding force min. 500 N
Pulling force max. 250 N
Mechanical data | Material data
Coating contact silver-plated
Combustibility class (UL94) V-0
Material contact Brass
Material contact carrier PA66 GF
Mechanical data | Mounting data
Size B16
Height 33,4 mm
Width 34 mm
Depth 84 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 125 °C
Climatic category (EN IEC 60068-1) 40/125/21

ECLASS-6.0 27143424
ECLASS-6.1 27261204
ECLASS-7.0 27440205
ECLASS-8.0 27440205
ECLASS-9.0 27440205
ECLASS-10.1 27440205
ECLASS-11.1 27440205
ECLASS-12.0 27440205
ETIM-5.0 EC000438
customs tariff number 85389099
GTIN 4048879638777
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 70MH-ES006-FS02030_E224242-ECBT8_urc_z_b.pdf (B)
  • Approval: UL Registered US 70MH-ES006-FS02030_E224242-ECBT2_ur_z_b.pdf (B)
  • Construction files: DXF 70MH-ES006-FS02030_dxf_x_a.zip (A)
  • Construction files: STP 70MH-ES006-FS02030_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping