Usable for Modlight60/70 und Comlight56
Bottom cable entry
Art.No.: | 4000-75070-0000904 |
Weight: | 0.294 kg |
Country of origin: | DE |
Available
Description
Modlight70 adapter
for wall mounting
Cable outlet (on the bottom)
for wall mounting
Cable outlet (on the bottom)
Technical Data
Mechanical data | Material data
Color housing | black |
---|---|
Material housing | Metal |
Mechanical data | Mounting data
Height | 80 mm |
---|---|
Width | 80 mm |
Depth | 70 mm |
Commercial data
ECLASS-6.0 | 27371233 |
---|---|
ECLASS-6.1 | 27371233 |
ECLASS-7.0 | 27371233 |
ECLASS-8.0 | 27371233 |
ECLASS-9.0 | 27371233 |
ECLASS-10.1 | 27371233 |
ECLASS-11.1 | 27371233 |
ECLASS-12.0 | 27371233 |
ETIM-5.0 | EC001153 |
customs tariff number | 73269098 |
GTIN | 4048879331104 |
Packaging unit | 1 |