Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810

50M MAIN CABLE PUR/PVC-JB 12*0,34+3*0,75

Art.No.: 8000-00000-3885000
Weight: 8.16 kg
Country of origin:  IT
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

6-way distribution boxes M12
PUR/PVC
12× 0.34 + 3× 0.75 mm²
Certificate

General data | Cable
STOOW style jacket Hybrid, Signal, Power
Cable identification 388
Cable Type 2
Jacket Color gray
Type of Certificate cURus
Structure | Cable
Amount stranding 1
Stranding 3 wires twisted
Amount stranding (type 2) 1
Stranding (type 2) 12 wires around Stranding combination twisted
wire arrangement blue, brown, green-yellow, (gray-pink, white, red-blue, green, green-white, yellow, brown-green, gray, yellow-white, pink, brown-yellow, red)
Mechanical data | Cable
Cable weigth 162,8 g/m
Material jacket PUR
Shore hardness jacket 87 ± 5 Shore A
Freedom from ingredients (jacket) lead-free, cadmium-free, CFC-free, silicone-free
Outer-diameter (jacket) 9,2 mm
Tolerance outer diameter (sheath) ± 5 %
Material inner jacket PVC
Color (inner jacket) gray
Material wire insulation PVC
Amount wires 12
Outer diameter insulation 1,3 mm
Outer diameter tolerance core insulation ± 5 %
Shore hardness wire insulation 43 ± 5 Shore D
Material properties wire insulation good machinability
Ingredient freeness wire insulation lead-free, cadmium-free, CFC-free, silicone-free
Amount strands (wire) 19
Diameter of single wires 0,15 mm
Conductor crosssection (wire) 0,34 mm²
Material conductor wire Stranded copper wire, bare
Conductor type (wire) Strand class 5
Traversing distance (C-track) 5 m @ 25 °C
Travel speed (C-track) 3
Material wire insulation (Power) PVC
Outer diameter wire insulation (Power) 1,8 mm
Tolerance outer diameter wire insulation (Power) ±5 %
Shore hardness wire insulation (Power) 43±5 Shore D
Material properties wire insulation (Power) good machinability
Ingredient freeness wire insulation (Power) lead-free, cadmium-free, CFC-free, silicone-free
Amount strands wire (Power) 42
Diameter of single wires (Power) 0,15 mm
Wire conductor cross section (Power) 0,75 mm²
Material conductor wire (Power) Stranded copper wire, bare
Conductor type wire (Power) strand class 6
Electrical data | Cable
Max. rated voltage (conductor - conductor) 300 V
Max. rated voltage (conductor - ground) 300 V
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 4 A
Loop resistance 7,8 A
Electrical resistance line constant wire 57 Ω/km
Electrical resistance coating wire (Power) 26 Ω/km @20 °C
AC withstand voltage (wire - wire) 2 kV @ 60 s
Power frequency withstand voltage (wire - jacket) 2 kV @ 60 s
Temperature range | Cable
Min. operating temperature (static) -30 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) -5 °C
Operating temperature max. (dynamic) 70 °C
Resistances | Cable
Flame resistance UL 1581 § 1090 | UL 1581 § 1100 FT2 | IEC 60332-2-2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance DIN EN 60811-404 | Good, application-related testing
Installation | Cable
Bending radius (fixed) 5 x Outer diameter
Bending radius (dynamic) 10 x Outer diameter
Travel speed (C-track) 2 Mio. @ 25 °C

ECLASS-6.0 27062011
ECLASS-6.1 27279218
ECLASS-7.0 27279218
ECLASS-8.0 27279218
ECLASS-9.0 27060311
ECLASS-10.1 27061801
ECLASS-11.1 27061801
ECLASS-12.0 27061801
ETIM-5.0 EC001578
customs tariff number 85444995
GTIN 4048879057165
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
* plus VAT, plus shipping