Tuote |
|
Tekniset tiedot
|
Installation |
Cable outlet:
|
Installation | Connection |
Tightening torque:
|
Mounting set:
|
Mating cycles min.:
|
Device protection | Electrical |
Degree of protection (EN IEC 60529):
|
Additional condition protection degree:
|
Mechanical data |
Housing type:
|
Mechanical data | Material data |
Coating housing:
|
Material gasket:
|
Material housing:
|
Locking material:
|
Mechanical data | Mounting data |
Size:
|
Mounting method:
|
Height:
|
Width:
|
Depth:
|
Environmental characteristics | Climatic |
Operating temperature min.:
|
Operating temperature max.:
|
Climatic category (EN IEC 60068-1):
|
Classifications |
ECLASS-6.0:
|
ECLASS-6.1:
|
ECLASS-7.0:
|
ECLASS-8.0:
|
ECLASS-9.0:
|
ECLASS-10.1:
|
ECLASS-11.1:
|
ECLASS-12.0:
|
ETIM-5.0:
|
Kaupalliset tiedot |
Pakkauskoko:
|
Tullinumero:
|
GTIN:
|
|
B10 Hood, IP68
Screw locking, side entry M32
Paino:
0.529 kg
Tuotenro.:
70MH-GTENS-A02D200
|
B10 Hood, IP68
Screw locking, top entry M32
Paino:
0.637 kg
Tuotenro.:
70MH-GTENS-A01D200
|
|
|
|
|
|
|
laterally
|
straight
|
|
|
4 Nm
|
4 Nm
|
M32
|
M32
|
500
|
500
|
|
|
IP68
|
IP68
|
inserted, locked, with screw connection
|
inserted, locked, with screw connection
|
|
|
Hood
|
Hood
|
|
|
powder-coated
|
powder-coated
|
Silicon
|
Silicon
|
Aluminum die casting
|
Aluminum die casting
|
Stainless steel
|
Stainless steel
|
|
|
B10
|
B10
|
Screw locking
|
Screw locking
|
100,5 mm
|
100,5 mm
|
58 mm
|
58 mm
|
145 mm
|
145 mm
|
|
|
-40 °C
|
-40 °C
|
125 °C
|
125 °C
|
40/125/21
|
40/125/21
|
|
|
27143424
|
27143424
|
27261203
|
27261203
|
27440202
|
27440202
|
27440202
|
27440202
|
27440202
|
27440202
|
27440202
|
27440202
|
27440202
|
27440202
|
27440202
|
27440202
|
EC000437
|
EC000437
|
|
|
1
|
1
|
85389099
|
85389099
|
4048879647397
|
4048879647380
|
|