Tuote |
|
Tekniset tiedot
|
Cable length:
|
Side 1 |
Tightening torque:
|
Mounting method:
|
Coating contact:
|
Family construction form:
|
Thread:
|
suitable for corrugated tube (internal Ø):
|
Coding:
|
Material contact:
|
Material:
|
Width across flats:
|
Degree of protection (EN IEC 60529):
|
Side 2 |
Stripping length (jacket):
|
Coating contact:
|
Electrical data | Supply |
Operating voltage DC:
|
Operating voltage DC min.:
|
Operating voltage DC max.:
|
Operating voltage DC max. (UL-listed):
|
Current operating per contact max.:
|
Diagnostics |
Status indication LED:
|
Installation | Connection |
Stripping length (jacket):
|
Mounting set:
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
Coating of fitting:
|
Material gasket:
|
Locking material:
|
Material screw connection:
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
Cable |
Cable identification:
|
Cable Type:
|
Approval (cable):
|
Cable weight [g/m]:
|
Material wire:
|
Resistor (core):
|
Single wire Ø (core):
|
Construction (core):
|
Diameter (core):
|
AWG:
|
Material wire isolation:
|
Material property wire insulation:
|
Shore hardness wire isolation:
|
Wire-Ø incl. isolation:
|
Color/numbering of wires:
|
Stranding combination:
|
Shield:
|
Material jacket:
|
Material property (jacket):
|
Shore hardness jacket:
|
Outer-Ø (jacket):
|
Color jacket:
|
chemical resistance:
|
Nominal voltage:
|
Test voltage:
|
Current load capacity:
|
Temperature range (fixed):
|
Temperature range (mobile):
|
Bending radius (fixed):
|
Bending radius (dynamic):
|
No. of bending cycles (C-track):
|
Travel speed (C-track):
|
Acceleration (C-track):
|
Classifications |
ECLASS-6.0:
|
ECLASS-6.1:
|
ECLASS-7.0:
|
ECLASS-8.0:
|
ECLASS-9.0:
|
ECLASS-10.1:
|
ECLASS-11.1:
|
ECLASS-12.0:
|
ETIM-5.0:
|
Kaupalliset tiedot |
Tullinumero:
|
Pakkauskoko:
|
GTIN:
|
Hyväksynnät
|
Certificates |
|
|
|
|
|
|
|
|
|
|
|
|
45 m
|
50 m
|
|
|
0,6 Nm
|
0,6 Nm
|
inserted, screwed
|
inserted, screwed
|
gold plated
|
gold plated
|
M12
|
M12
|
M12 x 1
|
M12 x 1
|
10 mm
|
10 mm
|
A
|
A
|
Copper alloy
|
Copper alloy
|
PUR
|
PUR
|
SW13
|
SW13
|
IP65, IP66K, IP67
|
IP65, IP66K, IP67
|
|
|
20 mm
|
20 mm
|
gold plated
|
gold plated
|
|
|
24 V
|
24 V
|
18 V
|
18 V
|
30 V
|
30 V
|
30 V
|
30 V
|
4 A
|
4 A
|
|
|
green, yellow
|
green, yellow
|
|
|
20 mm
|
20 mm
|
M12 x 1
|
M12 x 1
|
|
|
inserted, screwed
|
inserted, screwed
|
3
|
3
|
0,8 kV
|
0,8 kV
|
I
|
I
|
|
|
Nickeled
|
Nickeled
|
nickel plated
|
nickel plated
|
FKM
|
FKM
|
Zinc die-casting
|
Zinc die-casting
|
Zinc die-casting
|
Zinc die-casting
|
|
|
inserted, screwed, Shaking protection
|
inserted, screwed, Shaking protection
|
|
|
-25 °C
|
-25 °C
|
85 °C
|
85 °C
|
depending on cable quality
|
depending on cable quality
|
|
|
DIN EN 61076-2-101 (M12)
|
DIN EN 61076-2-101 (M12)
|
|
|
|
|
623
|
223
|
2 (PUR/PVC)
|
2 (PUR/PVC)
|
UL (AWM-Style 20549/1731), CSA; CE conform
|
UL (AWM-Style 20549/1731), CSA; CE conform
|
35,97 g
|
35,97 g
|
Cu wire, bare
|
Cu wire, bare
|
max. 57 Ω/km (20 °C)
|
max. 57 Ω/km (20 °C)
|
0.1 mm
|
0.1 mm
|
42× 0.1 mm (multi-strand wire class 6)
|
42× 0.1 mm (multi-strand wire class 6)
|
3× 0.34 mm²
|
3× 0.34 mm²
|
similar to AWG 22
|
similar to AWG 22
|
PVC
|
PVC
|
CFC-, cadmium-, silicone- and lead-free
|
CFC-, cadmium-, silicone- and lead-free
|
43 ±5 D
|
43 ±5 D
|
1.25 mm ±5%
|
1.25 mm ±5%
|
black similar to RAL 9005
|
br, bk, bl
|
3 wires twisted
|
3 wires twisted
|
no
|
no
|
PUR/PVC
|
PUR/PVC
|
CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis and microbial resistant
|
CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis and microbial resistant
|
80 ±5 A (PVC-under jacket); 85 ±5 A (PUR-jacket)
|
80 ±5 A (PVC-under jacket); 85 ±5 A (PUR-jacket)
|
4.3 mm ±5%
|
4.3 mm ±5%
|
black
|
gray
|
good resistance to oil, gasoline and chemicals
|
good resistance to oil, gasoline and chemicals
|
UL 300 V AC
|
UL 300 V AC
|
2000 V AC
|
2000 V AC
|
to DIN VDE 0298-4
|
to DIN VDE 0298-4
|
-30...+80 °C
|
-30...+80 °C
|
-5...+80 °C
|
-5...+80 °C
|
10× outer Ø
|
10× outer Ø
|
15× outer Ø
|
15× outer Ø
|
max. 2 Mio. (25 °C)
|
max. 2 Mio. (25 °C)
|
max. 3.3 m/s
|
max. 3.3 m/s
|
max. 5 m/s²
|
max. 5 m/s²
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
4048879335218
|
4048879402859
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|