Article |
|
Technical Data
|
Device protection | Electrical |
Degree of protection (EN IEC 60529):
|
Degree of protection (ISO 20653:2013):
|
Additional condition protection degree:
|
Mechanical data |
Operating pressure min.:
|
Operating pressure max.:
|
Mechanical data | Material data |
Coating housing:
|
Material housing:
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
Commercial data |
customs tariff number:
|
GTIN:
|
Packaging unit:
|
|
|
|
|
|
|
|
|
|
IP65, IP67, IP68
|
IP65, IP67, IP68
|
IP66K, IP69K
|
IP66K, IP69K
|
inserted, screwed
|
inserted, screwed
|
|
|
-0,8 bar
|
-0,8 bar
|
16 bar
|
16 bar
|
|
|
powder-coated
|
-
|
Aluminum die casting
|
Stainless steel 1.4404 (V4A)
|
|
|
screw fixing
|
screw fixing
|
|
|
-20 °C
|
-20 °C
|
120 °C
|
120 °C
|
|
|
27260702
|
27260702
|
27260708
|
27260708
|
27440312
|
27440312
|
27440312
|
27440312
|
27440312
|
27440312
|
27440312
|
27440312
|
27440312
|
27440312
|
27440312
|
27440312
|
EC002641
|
EC002641
|
|
|
85389099
|
85389099
|
4048879572996
|
4048879573085
|
1
|
1
|
|