Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810

Product Comparison for 2 products

 Forward
Article
Technical Data
Installation
Cable outlet:
Installation | Connection
Mounting set:
Mating cycles min.:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Additional condition protection degree:
Mechanical data
Housing type:
Mechanical data | Material data
Coating housing:
Coating locking:
Material gasket:
Material housing:
Material protective cover:
Locking material:
Mechanical data | Mounting data
Size:
Height:
Width:
Depth:
Looking techniques:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Climatic category (EN IEC 60068-1):
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
GTIN:
Packaging unit:
customs tariff number:
Move
B24 Surface mounted h., high profile, IP65 B24 Surface mounted h., high profile, IP65
Single locking lever m., side entry M32, p-cover
Weight: 0.32 kg
Art.No.: 70MH-GSGHL-B01D010

Available
Move
B24 Surface mounted h., low profile, IP65 B24 Surface mounted h., low profile, IP65
Single locking lever m., side entry M25, p-cover
Weight: 0.44 kg
Art.No.: 70MH-GSGNL-B01C010

Available
laterally
laterally
M32
M25
500
500
IP65
IP65
inserted, locked, with screw connection
inserted, locked, with screw connection
Surface mounted housing
Surface mounted housing
powder-coated
powder-coated
verzinkt
verzinkt
NBR
NBR
Aluminum die casting
Aluminum die casting
Plastic
Plastic
Steel
Steel
B24
B24
80 mm
63,5 mm
57 mm
57 mm
143,5 mm
143,5 mm
Single locking lever
Single locking lever
-40 °C
-40 °C
100 °C
100 °C
40/100/21
40/100/21
27143424
27143424
27261203
27261203
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
EC000437
EC000437
4048879647014
4048879646864
1
1
85389099
85389099
* plus VAT, plus shipping