Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Supply
Operating voltage AC per power contact max.:
Operating voltage AC per signal contact max.:
Operating voltage DC per power contact max.:
Operating voltage DC per signal contact max.:
Operating current:
Installation
Connection cross section min.:
Connection cross section max.:
Installation | Connection
Stripping length:
Connection:
Gender:
Mating cycles min.:
Installation | Pin assignment
No. of poles:
Device protection | Electrical
Pollution Degree:
Rated surge voltage:
Overvoltage category (EN 60950-1):
Mechanical data | Material data
Coating contact:
Combustibility class (UL94):
Material contact carrier:
Mechanical data | Mounting data
Size:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Climatic category (EN IEC 60068-1):
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
GTIN:
Packaging unit:
Approvals
Certificates
Certificate
Move
A3 male 3-pole, Push-in, 400 V, 10 A A3 male 3-pole, Push-in, 400 V, 10 A
Weight: 0.014 kg
Art.No.: 70MH-ES003-AP02010

Available
Move
A3 male 4-pole, Push-in, 400 V, 10 A A3 male 4-pole, Push-in, 400 V, 10 A
Weight: 0.014 kg
Art.No.: 70MH-ES004-AP02010

Available
400 V
400 V
230 V
230 V
400 V
400 V
230 V
230 V
10 A
10 A
0,14 mm²
0,14 mm²
1,5 mm²
1,5 mm²
10 mm
10 mm
Push-In spring clamp terminals
Push-In spring clamp terminals
male
male
500
500
3 + PE
4 + PE
3
3
4 kV
4 kV
III
III
silver-plated
silver-plated
V-0
V-0
PC
PC
A3
A3
30,1 mm
33,9 mm
23,7 mm
23,7 mm
23,7 mm
23,7 mm
-40 °C
-40 °C
125 °C
125 °C
40/125/21
40/125/21
27143424
27143424
27261204
27261204
27440205
27440205
27440205
27440205
27440205
27440205
27440205
27440205
27440205
27440205
27440205
27440205
EC000438
EC000438
85366990
85366990
4048879764193
4048879764513
1
1
* plus VAT, plus shipping