Article |
|
Technical Data
|
Device protection | Electrical |
Degree of protection (EN IEC 60529):
|
Mechanical data | Material data |
Combustibility class (UL94):
|
Material gasket:
|
Material housing:
|
Mechanical data | Mounting data |
Height:
|
Width:
|
Depth:
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
Commercial data |
Packaging unit:
|
GTIN:
|
customs tariff number:
|
|
|
|
|
|
|
|
|
|
IP66
|
IP65
|
|
|
V-0
|
-
|
TPE
|
-
|
PA
|
PA
|
|
|
147,5 mm
|
146 mm
|
59,5 mm
|
58 mm
|
25 mm
|
14 mm
|
|
|
-30 °C
|
-40 °C
|
100 °C
|
70 °C
|
|
|
27279221
|
27189217
|
27409208
|
27400604
|
27409208
|
27400604
|
27409208
|
27400604
|
27400569
|
27400604
|
27400569
|
27400604
|
27400569
|
27400604
|
27400569
|
27400604
|
EC001855
|
EC000211
|
|
|
1
|
1
|
4048879568548
|
4048879031684
|
39269097
|
39269097
|
|