Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810

Product Comparison for 2 products

 Forward
Article
Technical Data
Side 1
Family construction form:
Coding:
Degree of protection (EN IEC 60529):
Side 2
Family construction form:
Degree of protection (EN IEC 60529):
Electrical data | Supply
Operating voltage DC max.:
Current operating per contact max.:
Industrial communication
Transfer parameters:
Data transmission rate max.:
Industrial communication | Ethernet functionality
duplex:
Installation | Connection
Tightening torque:
Mounting set:
Mechanical data | Material data
Coating locking:
Material housing:
Locking material:
Mechanical data | Mounting data
Suitable for installation wall thickness min.:
Suitable for installation wall thickness max.:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Important installation notes
Note on strain relief:
Note on bending radius:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
GTIN:
customs tariff number:
Move
Adaptor M12 female / RJ45 90° Adaptor M12 female / RJ45 90°
4-pol., shielded, CAT5
Weight: 0.04 kg
Art.No.: 7000-44681-0000000

Available
Move
Adapter M12 female / RJ45 90° Adapter M12 female / RJ45 90°
4-pol., shielded, CAT5
Weight: 0.037 kg
Art.No.: 7000-99052-0000000

Available
M12
M12
D
-
IP68
IP67
RJ45
RJ45
IP20
IP20
60 V
60 V
1,76 A
2 A
CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1)
CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1)
100 MBit/s
100 MBit/s
Full duplex
Full duplex
-
0,8 Nm
-
M16 x 1.5
chrome-plated
Nickeled
PUR
-
Brass
Zinc die-casting
2 mm
-
5 mm
5 mm
-25 °C
-5 °C
85 °C
60 °C
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
27143423
27061801
27279221
-
27440104
27061801
27440104
27061801
27440106
27061801
27440106
27440109
27440106
27440109
27440106
27440109
EC001855
EC001855
1
1
4048879575812
4048879114158
85366990
85366990
* plus VAT, plus shipping