Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810

Product Comparison for 2 products

 Forward
Article
Technical Data
Side 1
Family construction form:
Coding:
No. of poles:
Degree of protection (EN IEC 60529):
Electrical data | Supply
Operating voltage AC:
Operating voltage AC max.:
Operating voltage DC:
Operating voltage DC max.:
Current operating per contact max.:
Industrial communication
Transfer parameters:
Data transmission rate max.:
Installation
Connection cross section min.:
Connection cross section max.:
AWG number min.:
AWG number max.:
Installation | Connection
Connection:
Tightening torque:
Mounting set:
Width across flats:
Device protection
Shielded:
Device protection | Electrical
Additional condition protection degree:
Mechanical data | Material data
Coating housing:
Material housing:
Locking material:
Mechanical data | Mounting data
Mounting method:
Clamping range min.:
Clamping range max.:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Important installation notes
Note on strain relief:
Note on bending radius:
Conformity
Product standard:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
GTIN:
customs tariff number:
Packaging unit:
Approvals
Certificates
Certificate
Certificate
Certificate
Move
M12 male 0° X-cod. IDC M12 male 0° X-cod. IDC
8-pol., AWG26-22, 6,5 - 9 mm, CAT6A
Weight: 0.1 kg
Art.No.: 7000-21111-0000000

not available
Move
M12 male 0° X-cod. IDC M12 male 0° X-cod. IDC
8-pol., AWG26-22, 5,5 - 9 mm, CAT6A
Weight: 0.09 kg
Art.No.: 7000-21101-0000000

Contact Us for Availability
M12
M12
X
X
8
-
IP65, IP67
IP67
50 V
-
-
50 V
60 V
-
-
60 V
2 A
0,5 A
CAT6A
CAT6, Class EA (ISO/IEC 11801:2002), (EN 50173-1)
10000 MBit/s
10000 MBit/s
0,14 mm²
0,14 mm²
0,34 mm²
0,34 mm²
26
-
22
-
Cut clamps IDC
-
0,6 Nm
-
M12 x 1
-
SW17
-
yes
-
inserted, screwed
inserted, screwed
-
nickel plated
-
Brass
Zinc die-casting
-
inserted, screwed, Shaking protection
-
6,5 mm
5,5 mm
9 mm
9 mm
-40 °C
-40 °C
85 °C
85 °C
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
-
DIN EN 61076-2-114 (M8)
27279220
27279220
27260702
27260702
27440102
27440102
27440102
27440102
27440116
27440116
27440102
27440102
27440102
27440102
27440116
27440116
EC001855
EC002635
4065909014141
4048879503990
85366990
85366990
1
1
-
-
-
* plus VAT, plus shipping