Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810

Product Comparison for 1 products

Article
Technical Data
Cable length:
Side 1
Tightening torque:
Mounting method:
Family construction form:
Thread:
Coding:
Material:
Width across flats:
Degree of protection (EN IEC 60529):
Electrical data | Supply
Operating voltage AC max.:
Operating voltage DC max.:
Operating voltage AC (UL-listed):
Operating voltage DC (UL-listed):
Current operating per contact max.:
Installation | Connection
Mounting set:
Device protection | Electrical
Additional condition protection degree:
Pollution Degree:
Rated surge voltage:
Material group (IEC 60664-1):
Mechanical data | Material data
Coating locking:
Coating of fitting:
Locking material:
Material screw connection:
Mechanical data | Mounting data
Mounting method:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Additional condition temperature range:
Important installation notes
Note on strain relief:
Note on bending radius:
Conformity
Product standard:
Cable data
General data | Cable
Cable identification:
Cable Type:
Jacket Color:
Type of Certificate:
Structure | Cable
Amount stranding:
Stranding:
Cable shielding (type):
Cable shielding (coverage):
Banding:
wire arrangement:
Mechanical data | Cable
Cable weigth:
Material jacket:
Shore hardness jacket:
Freedom from ingredients (jacket):
Outer-diameter (jacket):
Tolerance outer diameter (sheath):
Material wire insulation:
Amount wires:
Outer diameter insulation :
Outer diameter tolerance core insulation:
Shore hardness wire insulation:
Ingredient freeness wire insulation:
Amount strands (wire):
Diameter of single wires:
Conductor crosssection (wire):
Material conductor wire:
Conductor type (wire):
Traversing distance (C-track):
Electrical data | Cable
Nominal voltage AC max.:
Current load capacity (standard):
Current load capacity min. wire:
Electrical resistance line constant wire:
AC withstand voltage (wire - wire):
Power frequency withstand voltage (wire - jacket):
AC withstand voltage (wire - shield):
Temperature range | Cable
Min. operating temperature (static):
Max. operating temperature (fixed):
Operating temperature min. (dynamic):
Operating temperature max. (dynamic):
Resistances | Cable
Hydrolysis resistance:
Ozone resistance:
Seewater resistance:
Acid and alkali resistance:
UV resistance:
Flame resistance:
chemical resistance:
Gasoline resistance:
Oil resistance:
Installation | Cable
Bending radius (fixed):
Bending radius (dynamic):
Travel speed (C-track):
No. of torsion cycles:
Torsion stress:
Torsion speed:
Classifications
ECLASS-6.0:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
GTIN:
Packaging unit:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Certificate
Certificate
Move
M12 female 90° A-cod. with cable shielded M12 female 90° A-cod. with cable shielded
PUR 4x0.34 shielded gy UL/CSA+drag ch. 5m
Weight: 0.272 kg
Art.No.: 7000-13261-2410500

Contact Us for Availability
5 m
0,6 Nm
inserted, screwed
M12
M12 x 1
A
PUR
SW13
IP65, IP66K, IP67
60 V
60 V
30 V
30 V
4 A
M12 x 1
inserted, screwed
3
1,5 kV
I
Nickeled
nickel plated
Zinc die-casting
Zinc die-casting
inserted, screwed, Shaking protection
-25 °C
85 °C
depending on cable quality
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
DIN EN 61076-2-101 (M12)
241
3
gray
cURus
1
4 wires twisted
copper braid, tinned
80 %
Fleece, Foil
brown, black, blue, white
50,6 g/m
PUR
90 ± 5 Shore A
lead-free, cadmium-free, CFC-free, halogen-free, silicone-free
5,3 mm
± 5 %
PP
4
1,25 mm
± 5 %
70 ± 5 Shore D
lead-free, cadmium-free, CFC-free, halogen-free, silicone-free
42
0,1 mm
0,34 mm²
Stranded copper wire, bare
strand class 6
5 m @ 25 °C | horizontal
300 V
to DIN VDE 0298-4
4,8 A
57 Ω/km @ 20 °C
2 kV @ 60 s
2 kV @ 60 s
2 kV @ 60 s
-40 °C
80 °C / 90 °C @ 10000 h Operation
-25 °C
80 °C / 90 °C @ 10000 h Operation
-
-
-
-
-
UL 1581 § 1100 FT2 | UL 1581 § 1090 | IEC 60332-2-2
Good, application-related testing
Good, application-related testing
DIN EN 60811-404 | Good, application-related testing
5 x Outer diameter
10 x Outer diameter
5 Mio. @ 25 °C
2 Mio.
± 30 °/m
35 cycles/min
27279218
27279218
27279218
27060311
27060311
27060311
27060311
EC001855
85444290
4048879434126
1
* plus VAT, plus shipping