Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810

Product Comparison for 2 products

 Forward
Article
Technical Data
Side 1
Mounting method:
Coating contact:
Family construction form:
Material contact:
Material:
No. of poles:
Width across flats:
Degree of protection (EN IEC 60529):
Electrical data | Supply
Operating voltage AC:
Operating voltage AC max.:
Operating voltage DC:
Operating voltage DC max.:
Current operating per contact max.:
Installation
Connection cross section min.:
Connection cross section max.:
Installation | Connection
Wire insulation diameter min.:
Wire insulation diameter max.:
Connection:
Mounting set:
Mating cycles min.:
Installation | Pin assignment
Coding:
Device protection | Electrical
Additional condition protection degree:
Pollution Degree:
Rated surge voltage:
Insulation resistance min.:
Material group (IEC 60664-1):
Overvoltage category (EN 60664-1):
Overvoltage category (EN 60950-1):
Mechanical data | Material data
Coating contact:
Coating locking:
Material gasket:
Material housing:
Material contact carrier:
Locking material:
Mechanical data | Mounting data
Mounting method:
Clamping range min.:
Clamping range max.:
Height:
Width:
Depth:
Looking techniques:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Important installation notes
Note on strain relief:
Note on bending radius:
Conformity
Product standard:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
GTIN:
Packaging unit:
customs tariff number:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Move
M8 female 0° A-cod. screw terminal M8 female 0° A-cod. screw terminal
4-pol., 0,14 - 0.5mm², 2,5 - 5mm
Weight: 0.02 kg
Art.No.: 7000-08631-0000000

Available
Move
M8 female 0° A-cod. IDC M8 female 0° A-cod. IDC
4-pol., 0,25 - 0,5mm², 2,5 - 5mm
Weight: 0.006 kg
Art.No.: 7000-08385-0000000

Available
-
inserted, screwed
gold plated
-
M8
M8
Brass
Copper alloy
-
PA
4
4
SW12.5
-
IP67
IP65, IP67
-
30 V
50 V
-
-
30 V
60 V
-
4 A
4 A
0,14 mm²
0,25 mm²
0,5 mm²
0,5 mm²
-
1,1 mm
-
1,55 mm
Screw terminals SK
Cut clamps IDC
-
M8 x 1
-
100
A
-
inserted, screwed
inserted, screwed
3
3
1,5 kV
0,8 kV
100 MΩ
100 MΩ
-
III
III
-
II
II
-
gold plated
-
Nickeled
-
NBR
PBT
-
PA66
TPU
-
Zinc die-casting
-
Hexagonal screw, Hexagonal nut
2,5 mm
2,5 mm
5 mm
5 mm
45 mm
-
12 mm
-
12 mm
-
-
Schraubgewinde
-40 °C
-25 °C
85 °C
80 °C
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
-
DIN EN 61076-2-114 (M8)
27279221
27279221
27260702
27260702
27440102
27440102
27440102
27440102
27440116
27440116
27440102
27440102
27440102
27440102
27440116
27440116
EC002635
EC002635
4048879224505
4048879784818
1
1
85366990
85366990
-
-
-
* plus VAT, plus shipping