Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810

Product Comparison for 2 products

 Forward
Article
Technical Data
Side 1
Mounting method:
Family construction form:
Material contact:
Material:
No. of poles:
Width across flats:
Degree of protection (EN IEC 60529):
Electrical data | Supply
Operating voltage AC max.:
Operating voltage DC max.:
Current operating per contact max.:
Installation
Connection cross section min.:
Connection cross section max.:
Single wire diameter min.:
Installation | Connection
Wire insulation diameter min.:
Wire insulation diameter max.:
Connection:
Tightening torque:
Mounting set:
Mating cycles min.:
Installation | Pin assignment
Configuration:
Device protection | Electrical
Additional condition protection degree:
Pollution Degree:
Rated surge voltage:
Insulation resistance min.:
Material group (IEC 60664-1):
Overvoltage category (EN 60950-1):
Mechanical data | Material data
Coating locking:
Locking material:
Mechanical data | Mounting data
Mounting method:
Clamping range min.:
Clamping range max.:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Important installation notes
Note on strain relief:
Note on bending radius:
Conformity
Product standard:
Classifications
ECLASS-6.0:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
customs tariff number:
GTIN:
Approvals
Certificates
Certificate
Move
M8 female 0° A-cod. solder pins M8 female 0° A-cod. solder pins
3-pol., 0.25mm², 3,5 - 5mm
Weight: 0.118 kg
Art.No.: 7000-08481-0000000

Available
Move
M8 female 0° A-cod. IDC M8 female 0° A-cod. IDC
3-pol., 0,14 - 0,34mm², 2,5 - 5,1mm
Weight: 0.015 kg
Art.No.: 7000-08371-0000000

Available
-
inserted, screwed
M8
M8
-
Copper alloy
-
PA
-
3
-
SW9
IP67
IP67
60 V
32 V
60 V
32 V
4 A
4 A
-
0,14 mm²
0,25 mm²
0,34 mm²
-
0,1 mm
-
1 mm
-
1,6 mm
-
Cut clamps IDC
-
0,4 Nm
-
M8 x 1
-
100
-
fully used
inserted, screwed
inserted, screwed
-
3
-
0,8 kV
-
100 MΩ
-
I
-
III
-
Nickeled
-
Zinc die-casting
-
inserted, screwed, Shaking protection
3,5 mm
2,5 mm
5 mm
5,1 mm
37 mm
42,5 mm
12 mm
1,8 mm
12 mm
11,8 mm
-25 °C
-25 °C
85 °C
85 °C
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
-
DIN EN 61076-2-114 (M8)
27279221
27279221
27440104
27440104
27440104
27440104
27440102
27440102
27440102
27440102
27440102
27440102
27440116
27440116
EC001855
EC002635
1
1
85366990
85366990
4048879224628
4048879224697
-
* plus VAT, plus shipping