Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810

Product Comparison for 2 products

 Forward
Article
Technical Data
Side 1
Mounting method:
Coating contact:
Family construction form:
Material contact:
Material:
No. of poles:
Width across flats:
Degree of protection (EN IEC 60529):
Electrical data | Supply
Operating voltage AC:
Operating voltage AC max.:
Operating voltage DC:
Operating voltage DC max.:
Current operating per contact max.:
Installation
Connection cross section min.:
Connection cross section max.:
Installation | Connection
Wire insulation diameter min.:
Wire insulation diameter max.:
Connection:
Mating cycles min.:
Installation | Pin assignment
Coding:
Device protection | Electrical
Additional condition protection degree:
Pollution Degree:
Insulation resistance min.:
Overvoltage category (EN 60664-1):
Overvoltage category (EN 60950-1):
Mechanical data | Material data
Coating contact:
Coating locking:
Material gasket:
Material housing:
Material contact carrier:
Locking material:
Mechanical data | Mounting data
Mounting method:
Clamping range min.:
Clamping range max.:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Important installation notes
Note on strain relief:
Note on bending radius:
Conformity
Product standard:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
GTIN:
Packaging unit:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Move
M8 male 0° A-cod. IDC M8 male 0° A-cod. IDC
4-pol., 0,25 - 0,5mm², 2,5 - 5mm
Weight: 0.008 kg
Art.No.: 7000-08345-0000000

Available
Move
M8 male 0° A-cod. screw terminal M8 male 0° A-cod. screw terminal
4-pol., 0,14 - 0.5mm², 2,5 - 5mm
Weight: 0.012 kg
Art.No.: 7000-08611-0000000

Available
inserted, screwed
-
-
gold plated
M8
M8
Copper alloy
Brass
PA
-
4
4
-
SW12.5
IP65, IP67
IP67
30 V
-
-
50 V
30 V
-
-
60 V
4 A
4 A
0,25 mm²
0,14 mm²
0,5 mm²
0,5 mm²
1,1 mm
-
1,55 mm
-
Cut clamps IDC
Screw terminals SK
100
-
-
A
inserted, screwed
inserted, screwed
3
3
100 MΩ
100 MΩ
-
III
II
II
gold plated
-
Nickeled
-
NBR
-
-
PBT
TPU
PA66
Zinc die-casting
-
Hexagonal screw, Hexagonal nut
-
2,5 mm
2,5 mm
5 mm
5 mm
-
45 mm
-
13,5 mm
-
13,5 mm
-25 °C
-40 °C
80 °C
85 °C
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
DIN EN 61076-2-114 (M8)
-
27279221
27279221
27260702
27260702
27440102
27440102
27440102
27440102
27440116
27440116
27440102
27440102
27440102
27440102
27440116
27440116
EC002635
EC002635
85366990
85366990
4048879784696
4048879224529
1
1
-
-
-
* plus VAT, plus shipping