Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Supply
Power frequency:
Electrical data | Input
Fuse protection primary side internal:
Type of primary fuse:
Characteristic back-up fuse:
Input voltage AC min.:
Input voltage AC max.:
Input current DC max.:
Electrical data | Output
Output suppression:
Output voltage DC max.:
Output voltage adjustable:
Output current max.:
Ripple max.:
Mechanical data | Mounting data
Mounting method:
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Derating from:
Connection data
Connection type 1
Connection:
Family construction form:
Gender:
No. of poles:
PIN 1:
PIN 2:
Connection type 2
Connection:
Family construction form:
Gender:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
customs tariff number:
GTIN:
Approvals
Certificates
Certificate
Move
NG 2 RECTIFIER UNIT 1-PHASE NG 2 RECTIFIER UNIT 1-PHASE
IN: 41VAC OUT: 24V/2,6A
Weight: 0.1 kg
Art.No.: 85700

Contact Us for Availability
Move
NG 5 RECTIFIER UNIT 1-PHASE NG 5 RECTIFIER UNIT 1-PHASE
IN: 41VAC OUT: 24V/5A
Weight: 0.15 kg
Art.No.: 85710

Contact Us for Availability
45 ... 65 Hz
45 ... 65 Hz
3,15 A
8 A
-
Microfuse 5 × 20 mm
Inertia
Inertia
5 V
5 V
44 V
44 V
2,6 A
5 A
LED, screened with electrolytic capacitor
LED, screened with electrolytic capacitor
60 V
60 V
no
no
2,6 A
5 A
5 %
5 %
geschnappt
geschnappt
Mounting rail TH35, (EN 60715)
Mounting rail TH35, (EN 60715)
86 mm
90 mm
45 mm
68 mm
92 mm
87 mm
-20 °C
-20 °C
60 °C
60 °C
30 °C
20 °C
Screw terminals SK
Screw terminals SK
terminal
terminal
female
female
2
2
U E AC
U E AC
U E AC
U E AC
Screw terminals SK
Screw terminals SK
terminal
terminal
female
female
4
4
U A -
U A -
U A -
U A -
U A +
U A +
U A +
U A +
27049002
27049002
27040390
27040390
27040390
27040390
27040390
27040390
27040390
27040390
27040390
27040390
27040390
27040390
27040390
27040390
EC002540
EC002540
5
1
85044083
85044083
4048879079495
4048879079488
* plus VAT, plus shipping