Onko sinulla kysyttävää tuotteistamme? Soita ja kysy! Asiakaspalvelumme vastaa kaikkiin tuotekysymyksiin numerosta +358 20 7789810

Tuotevertailut 2 tuotteille

 Lähetä
Tuote
Tekniset tiedot
Cable length:
Side 1
Tightening torque:
Mounting method:
Family construction form:
Thread:
suitable for corrugated tube (internal Ø):
Coding:
Material:
Width across flats:
Degree of protection (EN IEC 60529):
Electrical data | Supply
Operating voltage AC max.:
Operating voltage DC max.:
Operating voltage AC (UL-listed):
Operating voltage DC (UL-listed):
Current operating per contact max.:
Installation | Connection
Mounting set:
Device protection | Electrical
Additional condition protection degree:
Pollution Degree:
Rated surge voltage:
Material group (IEC 60664-1):
Mechanical data | Material data
Coating locking:
Coating of fitting:
Locking material:
Material screw connection:
Mechanical data | Mounting data
Mounting method:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Additional condition temperature range:
Important installation notes
Note on strain relief:
Note on bending radius:
Conformity
Product standard:
Cable data
Cable
Cable identification:
Cable Type:
wire arrangement:
Approval (cable):
Cable weight [g/m]:
Material wire:
Resistor (core):
Single wire Ø (core):
Construction (core):
Diameter (core):
AWG:
Material wire isolation:
Material property wire insulation:
Shore hardness wire isolation:
Wire-Ø incl. isolation:
Color/numbering of wires:
Stranding combination:
Shield:
Material jacket:
Material property (jacket):
Shore hardness jacket:
Outer-Ø (jacket):
Color jacket:
chemical resistance:
Nominal voltage:
Test voltage:
Current load capacity:
Temperature range (fixed):
Temperature range (mobile):
Bending radius (fixed):
Bending radius (dynamic):
No. of bending cycles (C-track):
Travel speed (C-track):
Acceleration (C-track):
General data | Cable
Cable identification:
Cable Type:
Jacket Color:
Type of Certificate:
Structure | Cable
Amount stranding:
Stranding:
wire arrangement:
Mechanical data | Cable
Cable weigth:
Material jacket:
Shore hardness jacket:
Freedom from ingredients (jacket):
Outer-diameter (jacket):
Tolerance outer diameter (sheath):
Material wire insulation:
Amount wires:
Outer diameter insulation :
Outer diameter tolerance core insulation:
Shore hardness wire insulation:
Ingredient freeness wire insulation:
Amount strands (wire):
Diameter of single wires:
Conductor crosssection (wire):
Material conductor wire:
Conductor type (wire):
Electrical data | Cable
Nominal voltage AC max.:
Current load capacity (standard):
Current load capacity min. wire:
Electrical resistance line constant wire:
AC withstand voltage (wire - wire):
Power frequency withstand voltage (wire - jacket):
Temperature range | Cable
Min. operating temperature (static):
Max. operating temperature (fixed):
Operating temperature min. (dynamic):
Operating temperature max. (dynamic):
Resistances | Cable
Hydrolysis resistance:
Ozone resistance:
Seewater resistance:
Acid and alkali resistance:
UV resistance:
Flame resistance:
chemical resistance:
Gasoline resistance:
Oil resistance:
Installation | Cable
Bending radius (fixed):
Bending radius (dynamic):
No. of bending cycles (C-track):
Traversing distance (C-track):
Travel speed (C-track):
No. of torsion cycles:
Torsion stress:
Torsion speed:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Kaupalliset tiedot
Tullinumero:
GTIN:
Pakkauskoko:
Hyväksynnät
Certificates
Certificate
Certificate
Certificate
Certificate
Certificate
Certificate
Siirrä tuote
M12 male 0° A-cod. with cable M12 male 0° A-cod. with cable
PUR 4x0.34 bk UL/CSA 40m
Paino: 1.532 kg
Tuotenro.: 7000-12021-6244000

ei saatavilla
Siirrä tuote
M12 male 0° A-cod. with cable M12 male 0° A-cod. with cable
PUR 4x0.34 bk UL/CSA+drag ch. 40m
Paino: 1.464 kg
Tuotenro.: 7000-12021-6344000

Kysykää tuotteen saatavuutta asiakaspalvelusta
40 m
40 m
0,6 Nm
0,6 Nm
inserted, screwed
inserted, screwed
M12
M12
M12 x 1
M12 x 1
10 mm
10 mm
A
A
PUR
PUR
SW13
SW13
IP65, IP66K, IP67
IP65, IP66K, IP67
250 V
250 V
250 V
250 V
30 V
30 V
30 V
30 V
4 A
4 A
M12 x 1
M12 x 1
inserted, screwed
inserted, screwed
3
3
2,5 kV
2,5 kV
I
I
Nickeled
Nickeled
nickel plated
nickel plated
Zinc die-casting
Zinc die-casting
Zinc die-casting
Zinc die-casting
inserted, screwed, Shaking protection
inserted, screwed, Shaking protection
-25 °C
-25 °C
85 °C
85 °C
depending on cable quality
depending on cable quality
-
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
-
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
DIN EN 61076-2-101 (M12)
DIN EN 61076-2-101 (M12)
624
-
2 (PUR/PVC)
-
-
brown, black, blue, white
UL (AWM-Style 20549/1731), CSA; CE conform
-
42,68 g
-
Cu wire, bare
-
max. 57 Ω/km (20 °C)
-
0.1 mm
-
42× 0.1 mm (multi-strand wire class 6)
-
4× 0.34 mm²
-
similar to AWG 22
-
PVC
-
CFC-, cadmium-, silicone- and lead-free
-
43 ±5 D
-
1.25 mm ±5%
-
br, bk, bl, wh
-
4 wires twisted
-
no
-
PUR/PVC
-
CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis and microbial resistant
-
80 ±5 A (PVC-under jacket); 85 ±5 A (PUR-jacket)
-
4.6 mm ±5%
-
black
-
good resistance to oil, gasoline and chemicals
-
UL 300 V AC
-
2000 V AC
-
to DIN VDE 0298-4
-
-30...+80 °C
-
-5...+80 °C
-
10× outer Ø
-
15× outer Ø
-
max. 2 Mio. (25 °C)
-
max. 3.3 m/s
-
max. 5 m/s²
-
-
634
-
3
-
black
-
cURus
-
1
-
4 wires twisted
-
brown, black, blue, white
-
36,3 g/m
-
PUR
-
90 ± 5 Shore A
-
lead-free, cadmium-free, CFC-free, halogen-free, silicone-free
-
4,5 mm
-
± 5 %
-
PP
-
4
-
1,25 mm
-
± 5 %
-
70 ± 5 Shore D
-
lead-free, cadmium-free, CFC-free, halogen-free, silicone-free
-
42
-
0,1 mm
-
0,34 mm²
-
Stranded copper wire, bare
-
strand class 6
-
300 V
-
to DIN VDE 0298-4
-
4,8 A
-
57 Ω/km @ 20 °C
-
2,5 kV @ 60 s
-
2,5 kV @ 60 s
-
-40 °C
-
80 °C / 90 °C @ 10000 h Operation
-
-25 °C
-
80 °C / 90 °C @ 10000 h Operation
-
-
-
-
-
-
-
-
-
DIN EN ISO 4892-2 A
-
UL 1581 § 1090 | IEC 60332-2-2 | UL 1581 § 1100 FT2
-
Good, application-related testing
-
Good, application-related testing
-
Good, application-related testing | DIN EN 60811-404
-
5 x Outer diameter
-
10 x Outer diameter
-
10 Mio. @ 25 °C
-
10 m @ 25 °C | horizontal
-
3 m/s @ 25 °C
-
2 Mio.
-
± 180 °/m
-
35 cycles/min
27279218
27279218
27279218
-
27279218
27279218
27279218
27279218
27060311
27060311
27060311
27060311
27060311
27060311
27060311
27060311
EC001855
EC001855
85444290
85444290
4048879323895
4065909048238
1
1
* plus alv., plus toimituskulut