Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810

MVK Metal

  (68 Tuotteet)
10 20 50 100
Sivu: 1 2 3 4 5 6 7
vaihda järjestystä:
merkityt tuotteet
Merkitse tuotteet
Sivu: 1 2 3 4 5 6 7

MVK Metal - Compact I/O Modules for demanding requirements

Tough and reliable. Safe (safety circuits according to EN 13849-1 up to PL e). PROFINET - versions compliant with AIDA.
MVK Metal features a robust metal housing and is extremely resistant to vibration, media, and weld splatter. Double valves occupy only one M12 port.. PROFINET versions with Fast Start Up (< 500 ms). Models with multi-functional I/Os. Fewer variations required, minimizes inventory costs. Maximum flexibility for expansions.
MVK Metal's diagnostic options offer detailed information about the type and location of the failure or the error. Only the affected port shuts down, not the whole module. Detailed message sent to controls and device LED. Minimizes downtime - failures are fixed faster.

PROFIBUS, PROFINET, CANopen


Alternative search requests: Fieldbus, Industrial I/O, IP67 Fieldbus, Compact I/O, Configurable I/O, Robot I/O, End of Arm Tooling, EOA Tooling, Fieldbus for harsh Environments, Fieldbus with IP67, Fieldbus for Robot Welding, Metal Fieldbus, Bus Node, Rugged i/o Module
* plus alv., plus toimituskulut