Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
Zoom
Xelity 8TX Unmanaged Switch 8 Port 100Mbit  58812
Product may differ from image

Xelity 8TX Unmanaged Switch 8 Port 100Mbit

Art.No.: 58812
Weight: 0.133 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

8 port unmanaged switch
Connection cables are in the online shop under "Connection Technology".
Certificate
Certificate
Certificate

Electrical data | Supply
Operating voltage DC min. 9,5 V
Operating voltage DC max. 31,5 V
Power consumption max. 1,2 W
Current consumption max. 50 mA
Industrial communication
Data transmission rate max. 100 MBit/s
Industrial communication | Ethernet functionality
Auto-crossover yes
Auto-negotiation yes
duplex Full duplex
Switch type unmanaged
VLAN unmanaged (IEEE 802.1Q) yes
Diagnostics
Alarm contact no
Diagnostic No voltage
LED display Ethernet connection/data traffic
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Invers-polarity protection yes
Over voltage protection yes
Mechanical data | Material data
Color housing black
Material housing Plastic
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 105 mm
Width 41,6 mm
Depth 85,1 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 60 °C
Storage temperature min. -40 °C
Storage temperature max. 85 °C

Connection types
Connection type 1 8
Connection type 1
Family construction form RJ45
Gender female
Color contact carrier black
No. of poles 8
PIN 1 TD +
PIN 2 TD -
PIN 3 RD +
PIN 4 n.c.
PIN 5 n.c.
PIN 6 RD -
PIN 7 n.c.
PIN 8 n.c.
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 24 V DC (UB 1)
PIN 2 0 V
PIN 3 PE
PIN 4 n.c.

ECLASS-6.0 19170106
ECLASS-6.1 19170106
ECLASS-7.0 19170106
ECLASS-8.0 19170106
ECLASS-9.0 19170106
ECLASS-10.1 19170402
ECLASS-11.1 19170402
ECLASS-12.0 19170402
ETIM-5.0 EC000734
customs tariff number 85176200
GTIN 4048879798808
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: KC 58812_R-R-MuR-58812_kc_z_a.pdf (A)
  • Approval: UL Listed CA 58812_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 58812_E201820-NRAQ_ul_z_a.pdf (A)
  • Construction files: DXF 58812_dxf_x_a.zip (A)
  • Construction files: P8 58812_p8_2_12.zip (12)
  • Construction files: STP 58812_stp_x_a.zip (A)
  • Document: Installation guide 58810_ina_x_12.zip (12)
  • Document: Product data 58812_pd_x_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 18-12-23_(7) RoHS REACh exception 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 58812_05-10.19_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 58812_05-10.19_ce_z_a.pdf (A)
  • Information: MTTF Report 58812_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Marking Accessories ----
---- Data Line ----
---- Screwdriver ----
* plus VAT, plus shipping