SVS VALVE PLUG FORM A 18MM FIELD-WIREABLE
24V LED+Z-Diode M16x1.5
Art.No.: | 7000-29001-0000000 |
Alternative product: | |
Weight: | 0.037 kg |
Country of origin: | CN |
Contact Us for Availability
Description
Form A (18 mm)
24 V AC/DC ±25%
LED and Z-diode
metric
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
24 V AC/DC ±25%
LED and Z-diode
metric
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Side 1
Degree of protection (EN IEC 60529) | IP65 |
---|
Electrical data | Supply
Operating voltage AC | 24 V |
---|---|
Operating voltage DC | 24 V |
Current operating per contact max. | 4 A |
Diagnostics
Status indication LED | yellow |
---|
Installation | Connection
Connection information | Wire end ferrules |
---|---|
Tightening torque | 0,4 Nm |
Tightening torque clamping screw | 0,2 Nm |
Mounting set | M3 |
Installation | Pin assignment
No. of poles | 2 + PE |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|---|
Pollution Degree | 3 |
Mechanical data | Mounting data
Clamping range min. | 5 mm |
---|---|
Clamping range max. | 10 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440102 |
ECLASS-10.1 | 27440105 |
ECLASS-11.1 | 27440105 |
ECLASS-12.0 | 27440105 |
ETIM-5.0 | EC002062 |
customs tariff number | 85366990 |
GTIN | 4048879187688 |
Packaging unit | 1 |
Accessories
---- Field Wireable Valve Connectors ----
---- Marking Accessories ----
---- Flat Gasket ----