Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
Zoom
SIEMENS CONTACTOR SUPPRESSOR  22054
Product may differ from image

Last seen products

SIEMENS CONTACTOR SUPPRESSOR

RC, 230/400VAC

Art.No.: 22054
Weight: 0.012 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

230 V AC/DC
400 V AC/DC
RC
For other configurations and voltages, please inquire.
Certificate
Certificate
Certificate
Certificate
Certificate

Compatibility | Compatible with
Appropriate contactors 3 TH 3/4/8; 3 TF 30...45; 3 TB 40...3 TB 44
Electrical data
Damping factor 1.5× UN
Electrical data | Input
Input voltage AC min. 240 V
Input voltage AC max. 400 V
Installation | Connection
Connection information self-securing cable forks
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Combustibility class housing (UL94) V-0
Material housing Plastic
Mechanical data | Mounting data
Height 11 mm
Width 27 mm
Depth 24 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 70 °C

ECLASS-6.0 27371013
ECLASS-6.1 27371013
ECLASS-7.0 27371013
ECLASS-8.0 27371013
ECLASS-9.0 27371013
ECLASS-10.1 27371013
ECLASS-11.1 27371013
ECLASS-12.0 27371013
ETIM-5.0 EC002498
customs tariff number 85363010
GTIN 4048879019774
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 22054_080128-0-000_C3211-07_csa_z_a.pdf (A)
  • Approval: EAC 22054_ЕАЭС RU С-DE.АБ53.В.03601-2027.02.14_eac_z_b.pdf (B)
  • Approval: UL Registered CA 22054_E140415-NKCR8_urc_z_c.pdf (C)
  • Approval: UL Registered US 22054_E140415-NKCR2_ur_z_c.pdf (C)
  • Document: Product data 22002_pd_x_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 22054_08-06.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 22054_08-06.21_ce_z_a.pdf (A)
  • Information: MTTF Report 22054_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Screwdriver ----
* plus VAT, plus shipping